{"id":9661,"date":"2020-01-27T16:51:54","date_gmt":"2020-01-27T07:51:54","guid":{"rendered":"https:\/\/de.meviy.misumi-ec.com\/help\/?p=3709"},"modified":"2025-09-11T15:57:17","modified_gmt":"2025-09-11T06:57:17","slug":"%e8%a1%a8%e9%9d%a2%e5%87%a6%e7%90%86","status":"publish","type":"post","link":"https:\/\/de.meviy.misumi-ec.com\/help\/en\/technical_info-en-c\/shm_shape-material-en-c\/9661\/","title":{"rendered":"Surface Treatment Characteristics"},"content":{"rendered":"\t\t<div data-elementor-type=\"wp-post\" data-elementor-id=\"9661\" class=\"elementor elementor-9661\">\n\t\t\t\t\t\t<section class=\"elementor-section elementor-top-section elementor-element elementor-element-7212fb8 elementor-section-boxed elementor-section-height-default elementor-section-height-default\" data-id=\"7212fb8\" data-element_type=\"section\" data-e-type=\"section\">\n\t\t\t\t\t\t<div class=\"elementor-container elementor-column-gap-default\">\n\t\t\t\t\t<div class=\"elementor-column elementor-col-100 elementor-top-column elementor-element elementor-element-5075f4d\" data-id=\"5075f4d\" data-element_type=\"column\" data-e-type=\"column\">\n\t\t\t<div class=\"elementor-widget-wrap elementor-element-populated\">\n\t\t\t\t\t\t<div class=\"elementor-element elementor-element-004e1e0 tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"004e1e0\" data-element_type=\"widget\" data-e-type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\t<p><span data-mce-type=\"bookmark\" style=\"display: inline-block; width: 0px; overflow: hidden; line-height: 0;\" class=\"mce_SELRES_start\">\ufeff<\/span>Surface Treatment \u2013 Features \/ Appearance<\/p><div class=\"print_block\"><div class=\"tableStickyHead\"><table class=\"mT0 tableHover\"><tbody><tr><th>Surface Treatments<\/th><th style=\"width: 45%;\">Features<\/th><th>Appearance<\/th><\/tr><\/tbody><\/table><\/div><table class=\"mT0 tableHover\"><tbody><tr><td>Electroless Nickel Plating<\/td><td style=\"width: 45%; text-align: left;\">A surface treatment that forms a protective film through chemical reactions without using electricity.<br \/>It enables uniform coating even on complex shapes, maintains high dimensional accuracy, and is compatible with various materials including insulators.<br \/>Widely used across industries due to its excellent performance.<\/td><td><img decoding=\"async\" style=\"width: 100%; max-width: 200px !important;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_18.jpg\" alt=\"Electroless Nickel Plating\" \/><\/td><\/tr><tr><td>Black Oxide<\/td><td style=\"text-align: left;\">A surface treatment that forms black rust on steel surfaces to protect the underlying material.<br \/>It suppresses the formation of red rust and enhances corrosion resistance.<br \/>Its refined appearance and low processing cost make it suitable for both industrial products and interior applications.<\/td><td><img decoding=\"async\" style=\"width: 100%; max-width: 200px !important;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_06.jpg\" alt=\"Black Oxide\" \/><\/td><\/tr><tr><td>Trivalent Chromate (clear)<\/td><td style=\"text-align: left;\">A surface treatment that forms a chromium layer on metal surfaces through electrochemical reaction.<br \/>The chromium film provides high hardness, excellent wear resistance, corrosion resistance, and a mirror-like gloss.<br \/>The resulting layer significantly improves the durability and appearance of the base material.<br \/>The white tone refers to the color of the film formed after chemical treatment.<\/td><td><img decoding=\"async\" style=\"width: 100%; max-width: 200px !important;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_04.jpg\" alt=\"Trivalent Chromate (clear)\" \/><\/td><\/tr><tr><td>Trivalent Chromate (Black)<\/td><td style=\"text-align: left;\">A surface treatment that forms a chromium layer on metal surfaces through electrochemical reaction.<br \/>The chromium film offers high hardness, wear resistance, corrosion resistance, and a glossy black finish.<br \/>The coating enhances both the durability and visual quality of the material.<br \/>The black tone is the color of the film that appears after chemical treatment.<\/td><td><img decoding=\"async\" style=\"width: 100%; max-width: 200px !important;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_05.jpg\" alt=\"Trivalent Chromate (Black)\" \/><\/td><\/tr><tr><td>Anodized (clear)<\/td><td style=\"text-align: left;\">A surface treatment that forms a thick alumina layer on aluminum surfaces to improve corrosion resistance, wear resistance, electrical insulation, and dyeability.<br \/>It is especially suitable for decorative applications due to its ability to be colored.<br \/>The untreated surface appears silver-white, close to the natural aluminum base.<\/td><td><img decoding=\"async\" style=\"width: 100%; max-width: 200px !important;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_12.jpg\" alt=\"Anodized (clear)\" \/><\/td><\/tr><tr><td>Anodized (black)<\/td><td style=\"text-align: left;\">A surface treatment that forms a thick alumina layer on aluminum surfaces, followed by dyeing.<br \/>It enhances corrosion resistance, wear resistance, electrical insulation, and decorative flexibility.<br \/>The final appearance depends on the dye used, offering a satin-like finish.<\/td><td><img decoding=\"async\" style=\"width: 100%; max-width: 200px !important;\" src=\"\/help\/wp-content\/uploads\/2020\/01\/spc04_sheet_pic_13.jpg\" alt=\"Anodized (black)\" \/><\/td><\/tr><tr><td>Matt black anodize<\/td><td style=\"text-align: left;\">An anodizing process combined with blasting or chemical treatment to create fine surface texture.<br \/>This treatment reduces light reflection, resulting in a matte finish ideal for optical equipment components.<br \/>The surface is dyed after treatment to achieve the desired color.<\/td><td><img decoding=\"async\" style=\"width: 100%; max-width: 200px !important;\" src=\"\/help\/wp-content\/uploads\/2021\/03\/spc04_sheet_pic_19.png\" alt=\"Matt black anodize\" \/><\/td><\/tr><tr><td>Trivalent Chromate Passivation (SurTec 650)<\/td><td style=\"text-align: left;\">It is an alternative technology to the conventional alodine treatment using hexavalent chromium and is a surface treatment developed to comply with environmental regulations (e.g., RoHS). It has excellent corrosion resistance and, unlike anodized aluminum, retains its conductivity. It is often used in the parts and housings of test equipment around electronic boards and communication equipment.<\/td><td><img decoding=\"async\" style=\"width: 100%; max-width: 200px !important;\" src=\"\/help\/wp-content\/uploads\/2025\/09\/9661_08_CMN.png\" alt=\"Trivalent Chromate Passivation (SurTec 650)\" \/><\/td><\/tr><\/tbody><\/table><\/div>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/section>\n\t\t\t\t<section class=\"elementor-section elementor-top-section elementor-element elementor-element-0676192 elementor-section-boxed elementor-section-height-default elementor-section-height-default\" data-id=\"0676192\" data-element_type=\"section\" data-e-type=\"section\">\n\t\t\t\t\t\t<div class=\"elementor-container elementor-column-gap-default\">\n\t\t\t\t\t<div class=\"elementor-column elementor-col-100 elementor-top-column elementor-element elementor-element-26be8d9\" data-id=\"26be8d9\" data-element_type=\"column\" data-e-type=\"column\">\n\t\t\t<div class=\"elementor-widget-wrap elementor-element-populated\">\n\t\t\t\t\t\t<div class=\"elementor-element elementor-element-07f2d84 tblBasic elementor-widget elementor-widget-text-editor\" data-id=\"07f2d84\" data-element_type=\"widget\" data-e-type=\"widget\" data-widget_type=\"text-editor.default\">\n\t\t\t\t<div class=\"elementor-widget-container\">\n\t\t\t\t\t\t\t\t\tSurface Treatment Characteristics\n<table class=\"mT0 tableHover\">\n<tbody>\n<tr>\n<th>Surface Treatments<\/th>\n<th>Corrosion Resistance<\/th>\n<th>Wear Resistance<\/th>\n<th>Hardness<\/th>\n<th>Appearance \/ Decorative Quality<\/th>\n<th>Electrical Conductivity<\/th>\n<\/tr>\n<tr>\n<th>Electroless Nickel Plating<\/th>\n<td>\u3007<\/td>\n<td>\u3007<\/td>\n<td>\u3007<\/td>\n<td>\u25b3<\/td>\n<td>\u3007<\/td>\n<\/tr>\n<tr>\n<th>Black Oxide<\/th>\n<td>\u25b3<\/td>\n<td>\u00d7<\/td>\n<td>\u00d7<\/td>\n<td>\u3007<\/td>\n<td>\u3007<\/td>\n<\/tr>\n<tr>\n<th>Trivalent Chromate (clear)<\/th>\n<td>\u25b3<\/td>\n<td>\u00d7<\/td>\n<td>\u00d7<\/td>\n<td>\u3007<\/td>\n<td>\u3007<\/td>\n<\/tr>\n<tr>\n<th>Trivalent Chromate (Black)<\/th>\n<td>\u25b3<\/td>\n<td>\u00d7<\/td>\n<td>\u00d7<\/td>\n<td>\u3007<\/td>\n<td>\u3007<\/td>\n<\/tr>\n<tr>\n<th>Anodized (clear)<\/th>\n<td>\u3007<\/td>\n<td>\u25b3<\/td>\n<td>\u25b3<\/td>\n<td>\u3007<\/td>\n<td>\u00d7<\/td>\n<\/tr>\n<tr>\n<th>Anodized (black)<\/th>\n<td>\u3007<\/td>\n<td>\u25b3<\/td>\n<td>\u25b3<\/td>\n<td>\u3007<\/td>\n<td>\u00d7<\/td>\n<\/tr>\n<tr>\n<th>Matt black anodize<\/th>\n<td>\u3007<\/td>\n<td>\u25b3<\/td>\n<td>\u25b3<\/td>\n<td>\u3007<\/td>\n<td>\u00d7<\/td>\n<\/tr>\n<tr><th>Trivalent Chromate Passivation (SurTec 650)<\/th><td>\u25b3<\/td><td>\u00d7<\/td><td>\u00d7<\/td><td>\u25b3<\/td><td>\u3007<\/td><\/tr>\n\n<\/tbody>\n<\/table>\t\t\t\t\t\t\t\t<\/div>\n\t\t\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/div>\n\t\t\t\t\t<\/div>\n\t\t<\/section>\n\t\t\t\t<\/div>\n\t\t","protected":false},"excerpt":{"rendered":"<p>\ufeffSurface Treatment \u2013 Features \/ Appearance Surface Treatments Features Appearance Electroless Nickel Plating A surface treatment that forms a protective film through chemical reactions without using electricity.It enables uniform coating even on complex shapes, maintains high dimensional accuracy, and is compatible with various materials including insulators.Widely used across industries due to its excellent performance. Black Oxide A surface treatment that forms black rust on steel surfaces to protect the underlying material.It suppresses the formation of red rust and enhances corrosion resistance.Its refined appearance and low processing cost make it suitable for both industrial products and interior applications. Trivalent Chromate (clear) A surface treatment that forms a chromium layer on metal [&hellip;]<\/p>\n","protected":false},"author":15,"featured_media":0,"comment_status":"closed","ping_status":"closed","sticky":false,"template":"","format":"standard","meta":{"footnotes":""},"categories":[108],"tags":[132],"class_list":["post-9661","post","type-post","status-publish","format-standard","hentry","category-shm_shape-material-en-c","tag-technical_shm-en"],"views":1181,"_links":{"self":[{"href":"https:\/\/de.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/posts\/9661","targetHints":{"allow":["GET"]}}],"collection":[{"href":"https:\/\/de.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/posts"}],"about":[{"href":"https:\/\/de.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/types\/post"}],"author":[{"embeddable":true,"href":"https:\/\/de.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/users\/15"}],"replies":[{"embeddable":true,"href":"https:\/\/de.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/comments?post=9661"}],"version-history":[{"count":34,"href":"https:\/\/de.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/posts\/9661\/revisions"}],"predecessor-version":[{"id":66524,"href":"https:\/\/de.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/posts\/9661\/revisions\/66524"}],"wp:attachment":[{"href":"https:\/\/de.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/media?parent=9661"}],"wp:term":[{"taxonomy":"category","embeddable":true,"href":"https:\/\/de.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/categories?post=9661"},{"taxonomy":"post_tag","embeddable":true,"href":"https:\/\/de.meviy.misumi-ec.com\/help\/en\/wp-json\/wp\/v2\/tags?post=9661"}],"curies":[{"name":"wp","href":"https:\/\/api.w.org\/{rel}","templated":true}]}}