BLOG » Große CNC Frästeile ab sofort mit meviy verfügbar
Große CNC Frästeile ab sofort mit meviy verfügbar
meviy now supports larger CNC machined plates, allowing engineers to create more complex metal components with greater design freedom. This update addresses evolving needs across Europe for expanded part dimensions without compromising precision or production times. Whether you’re designing structural parts or large assemblies, our enhanced capabilities help bring your ideas to life—seamlessly and at scale.
As part of our size expansion update, CNC machined plates are now available in two distinct shapes: block shape and base plate shape—each tailored for different industrial applications.
Block-shaped plates, available in steel or aluminium, are ideal for components that require depth and strength-such as brackets, housings, and structural frames.
Base plate shapes, available in stainless steel, steel, and aluminum, are perfectly suited for machine bases, mounting plates, panels, and flat support structures, where precision flatness and dimensional stability are key.
These expanded size options give engineers in fields like automation, robotics, and heavy equipment more flexibility to build larger assemblies with fewer constraints.
The table below shows the maximum supported sizes and shipping options for each plate type.
Shape
Maximum Size (mm)
Available Materials
Block Shape
400 × 400 × 130
Steel, Aluminum
Base Plate Shape
1,000 × 600 × 70
Stainless Steel, Steel, Aluminum
Surface Treatments for meviy’s New Large Sized CNC Milled Parts
To meet diverse functional needs, a range of surface treatments is now available based on plate shape and material. Block shapes and base plate shapes support different treatments. Steel and aluminum materials are eligible for various coatings, while stainless steel is currently untreated to preserve its natural corrosion resistance.
Block Shape – Surface Treatment Availability
Material
Black Oxide
Electroless Nickel
Trivalent Chromate (Clear)
Hard Chrome
Phosphate
Clear Anodise
Black Anodise
Black Anodise (Matte)
Hard Anodise (Clear)
Steel EN 1.0038 equiv.
✔︎
✔︎
✔︎
✔︎
✔︎
Steel EN 1.1206 equiv.
✔︎
✔︎
✔︎
✔︎
✔︎
Aluminum EN AW–2017 equiv.
✔︎
✔︎
✔︎
✔︎
✔︎
Aluminum EN AW–5052 equiv.
✔︎
✔︎
✔︎
✔︎
✔︎
Aluminum EN AW–6061 equiv.
✔︎
✔︎
✔︎
✔︎
✔︎
Aluminum EN AW–7075 equiv.
✔︎
✔︎
✔︎
✔︎
✔︎
Base Plate Shape – Surface Treatment Availability
Material
Black Oxide
Electroless Nickel
Trivalent Chromate (Clear)
Hard Chrome
Phosphate
Clear Anodise
Black Anodise
Black Anodise (Matte)
Hard Anodise (Clear)
Steel EN 1.0038 equiv.
✔︎
✔︎
✔︎
✔︎
Steel EN 1.1206 equiv.
✔︎
✔︎
✔︎
✔︎
Aluminum EN AW–2017 equiv.
✔︎
✔︎
✔︎
✔︎
✔︎
Aluminum EN AW–5052 equiv.
✔︎
✔︎
✔︎
✔︎
✔︎
Aluminum EN AW–6061 equiv.
✔︎
✔︎
✔︎
✔︎
✔︎
Aluminum EN AW–7075 equiv.
✔︎
✔︎
✔︎
✔︎
✔︎
Stainless Steel EN 1.4305 equiv. / 1.4301 equiv.
✔︎
What is meviy?
meviy is an AI-powered on-demand manufacturing platform developed by MISUMI. Engineers can upload 3D CAD models to receive instant pricing, manufacturability feedback, and lead time estimates. Supporting processes like CNC machining, sheet metal fabrication and CNC turning, meviy streamlines procurement, reduces communication loops, and accelerates product development. Its AI capabilities also enable part recognition, interactive design editing, and compatibility with a wide range of materials—making it a smart, fast, and reliable tool for today’s engineering teams.