BLOG » Was ist eine feine Linienstruktur bei Edelstahl?
Was ist eine feine Linienstruktur bei Edelstahl?
Hairline finish is a type of surface treatment applied to stainless steel and other metals. It creates fine, continuous lines in one direction that resemble strands of hair — hence the name. This finish is achieved through mechanical polishing using abrasive belts or brushes, giving the material a refined, matte sheen with a distinct directional grain.
Unlike glossy or mirror finishes, the hairline surface provides a subtle, elegant appearance that minimizes glare while still emphasizing the metallic character of the material. It’s widely used in architectural elements, appliances, and decorative applications where both aesthetics and functionality are key.

How Is Hairline Finishing Applied?
Hairline finishing is typically performed using belt polishing machines or abrasive pads. The process involves:
- Using abrasive belts (usually grit size P150–P240) to polish the surface in a single direction
- Applying consistent pressure to ensure uniform grain lines
- Adjusting speed, belt type, or pressure to vary the depth and appearance of the lines
By fine-tuning the grit size or the application technique, manufacturers can customize the finish—from coarse to ultra-fine—to suit different design requirements.
Advantages of Hairline Finish
- Minimizes visibility of scratches and fingerprints
The directional grain helps mask everyday wear and tear, especially scratches that align with the grain. - Aesthetic versatility
Hairline finishes offer a sleek, modern look that fits well with both industrial and luxury designs. - Reduced reflectivity
Unlike mirror finishes, hairline surfaces don’t produce strong reflections, making them ideal for environments where reduced glare is preferred. - Improved slip resistance
The fine texture provides slight grip, especially valuable in flooring, handles, or step plates. - Design flexibility
It can be combined with other surface treatments such as painting, plating, or laser marking.
Disadvantages of Hairline Finish
- Grain direction matters
Scratches perpendicular to the grain are more noticeable than those aligned with it. - Finish may dull over time
The visual sharpness of the grain may fade with extended use or harsh cleaning. - Not suitable for all applications
In high-corrosion environments or applications requiring high reflectivity, other finishes may be more appropriate.
Common Applications of Hairline-Finished Stainless Steel
- Architectural cladding and panels
- Kitchen equipment and appliances
- Interior fittings and decorative items
- Consumer electronics casings
- Transportation parts such as footplates and trim
What Is EN 1.4301 equiv. (Single-Sided Hairline Finish)?
EN 1.4301 equiv. is an austenitic stainless steel known for its excellent corrosion resistance, formability, and weldability. It contains 18% chromium and 8% nickel, making it highly resistant to oxidation and well-suited for a broad range of industrial and commercial applications.
When EN 1.4301 equiv. receives a single-sided hairline finish, it gains both a decorative appeal and a degree of scratch resistance, especially beneficial in visible parts like panels or covers.
Why Choose EN 1.4301 equiv. (Single-Sided Hairline Finish)?
EN 1.4301 equiv. combines the inherent benefits of stainless steel with the design advantages of a hairline finish:
- Corrosion resistance + surface durability
Ideal for environments exposed to moisture or cleaning chemicals while maintaining surface integrity. - High formability
Even after surface finishing, it can be bent, punched, or welded for use in complex assemblies. - Clean, premium look
The single-sided hairline finish makes it a go-to for visible exterior parts such as enclosures, housing panels, or decorative fixtures.
Typical Use Cases for EN 1.4301 equiv. (Single-Sided Hairline Finish)
- Industrial equipment covers and panels
- Front panels for electronics and appliances
- Interior architectural fittings
- Machine enclosures in cleanrooms or labs
- Custom parts in automation systems
Summary
Hairline finish is a highly versatile surface treatment that enhances the look and functionality of stainless steel. It offers a subtle sheen, masks scratches, and suits a wide range of design applications. When applied to EN 1.4301 equiv., the result is a material that not only resists corrosion and wear but also delivers high-end aesthetics.
At MISUMI meviy, we provide precision sheet metal processing for EN 1.4301 equiv. (single-sided hairline finish) with rapid and reliable delivery options. This makes it an ideal choice for custom panels, covers, and components in both functional and decorative applications.
What is meviy?
meviy is an AI-powered on-demand manufacturing platform developed by MISUMI. Engineers can upload 3D CAD models to receive instant pricing, manufacturability feedback, and lead time estimates. Supporting processes like CNC machining, sheet metal fabrication and CNC turning, meviy streamlines procurement, reduces communication loops, and accelerates product development. Its AI capabilities also enable part recognition, interactive design editing, and compatibility with a wide range of materials—making it a smart, fast, and reliable tool for today’s engineering teams.