[Turned Parts] Automatic Quotation Now Available for Tapered Threads

When it comes to designing fluid-handling components or high-pressure systems, the choice of screw thread plays a critical role in ensuring performance, safety, and ease of assembly. One commonly overlooked yet essential feature in custom machining is the tapared thread—particularly in applications that require tight seals and robust mechanical connections. As part of our commitment to streamlining production for engineers, we’re excited to announce that automatic quotations for tapared threads are now supported in our Turned Parts service. But what exactly are tapared threads, and why are they so widely used in industrial design?

example of tapared threads available with meviy

What Are Tapared Threads?

 

Tapared threads are threaded fasteners or components with a gradually decreasing diameter along the length of the thread. Unlike parallel threads, which maintain a uniform diameter, tapered threads narrow slightly toward the end, allowing the screw to wedge tightly into a corresponding internal thread. This conical shape enables a more secure fit, often resulting in a pressure-tight seal without the need for additional sealing materials. Common types include R (external) and Rc (internal) pipe threads, typically specified in accordance with ISO or BSPT (British Standard Pipe Taper) standards. These threads are essential for fittings where both mechanical strength and fluid sealing are required.

 

Tapared threads offer several advantages over standard straight threads—most notably in sealing capability and vibration resistance. Because the threads become tighter as they’re screwed together, they form a self-sealing joint, making them ideal for fluid, gas, or hydraulic systems where leakage must be prevented. This makes them particularly useful in applications such as piping connections, cooling circuits, pneumatic tools, hydraulic fittings, and robotic arm air channels. In many cases, tapared threads eliminate the need for additional sealing tape or O-rings, reducing assembly time and simplifying maintenance. Their high-pressure tolerance and reliability have made them a preferred choice in sectors ranging from automotive and aerospace to industrial automation.

From Now: Automatic Quotes for Tapared Threads with meviy!

 

Our Turned Parts service now supports automatic quotation for tapared threads, a highly requested feature from our users.

This update allows you to instantly quote external and internal tapared threads positioned along the central axis, fully compliant with ISO standards—ideal for producing custom fittings, plugs, and other piping components. The service is compatible with a wide range of materials, including both plastics and metals.

 

Whether your parts are used in cooling systems, hydraulic and pneumatic lines, or air piping for robotic arms, tapared threads features can now be quoted in under a minute—ensuring quick response and consistent delivery, even for applications requiring high sealing performance.

Supported Sizes

External Tapered ThreadsAuto QuoteInternal Tapered ThreadsAuto Quote
R 1/16✅ YesRc 1/16✅ Yes
R 1/8✅ YesRc 1/8✅ Yes
R 1/4✅ YesRc 1/4✅ Yes
R 3/8✅ YesRc 3/8✅ Yes
R 1/2✅ YesRc 1/2✅ Yes
R 3/4✅ YesRc 3/4✅ Yes
R 1✅ YesRc 1✅ Yes
R 1 1/4✅ YesRc 1 1/4✅ Yes
R 1 1/2✅ YesRc 1 1/2✅ Yes
R 2☑ ManualRc 2☑ Manual
R 2 1/2☑ ManualRc 2 1/2☑ Manual
R 3☑ ManualRc 3☑ Manual
R 4☑ ManualRc 4☑ Manual
R 5☑ ManualRc 5☑ Manual
R 6☑ ManualRc 6☑ Manual

✅ = Available for Automatic Quotation
☑ = Quotation via Sales Representative

Conclusion

The addition of tapared threads support to our automatic quotation system marks a significant step forward for engineers working on precision piping and high-sealing applications. Whether you’re designing components for hydraulic systems, pneumatic lines, or complex cooling channels, tapered threads provide the reliability and sealing performance required for demanding environments. With support for both external (R) and internal (Rc) tapared threadss in widely used sizes, you can now receive instant quotes—even for custom, one-off parts—with no additional lead time.

 

By streamlining the sourcing process for tapared threads machining, we’re helping engineers reduce manual work, eliminate design compromises, and keep projects moving on time and on budget. Explore the new feature today and discover how easy it is to get high-quality, pressure-tight parts—fast.

 

What is meviy?


meviy is an AI-powered on-demand manufacturing platform developed by MISUMI. It allows engineers to upload 3D CAD models and receive instant quotations, automatic manufacturability analysis, and lead time estimates. Supporting processes like CNC machining, sheet metal fabrication, meviy streamlines procurement, reduces communication loops, and accelerates product development. Its AI capabilities also enable part recognition, interactive design editing, and compatibility with a wide range of materials—making it a smart, fast, and reliable tool for today’s engineering teams.