Now Live: Hardening for CNC Milled Parts is Available for Automatic Quotes

meviy has expanded its CNC milling service to include hardening (heat treatment)—enabling the production of high-hardness custom components with automatic quotation and shorter lead times.

 

This new capability significantly reduces the effort and time required to procure heat-treated milled parts, which traditionally involve long lead times and manual drawings. With Meviy, you can now order custom hardened components as easily as any other CNC part.

CNC milled parts with meviy processed with quenching

What is hardening?

 

Hardening is a heat treatment process that hardens metal components by rapidly cooling them after heating. This improves:

 

  • Surface hardness
  • Wear resistance
  • Impact and bending strength

 

It is widely used in industries that demand high-performance parts under stress, such as automotive, industrial automation, and material handling systems.

 

With meviy, you can now order hardened CNC milled parts with predictable lead times and instant feasibility checks, helping you streamline your procurement process without compromising on quality.

 

Applications of hardened CNC Milled Parts

 

Hardened parts are ideal when you need:

 

  • Hard-wearing contact or support surfaces
  • Increased resistance to abrasion and mechanical fatigue
  • Structural reinforcement for dynamic systems

 

Typical use cases include:

 

  • Automotive component interfaces
  • Precision locating blocks
  • Load-bearing guides and frames in conveyors and machines
  • Wear plates or sliding elements exposed to friction

 

 Supported Materials for hardening

 

meviy currently supports hardening for the following CNC milled materials:

 

  • EN 1.2379 equiv. – High-carbon tool steel with excellent wear resistance
  • EN 1.7220 equiv (26 to 32 HRC) – Chromium-molybdenum steel offering superior strength and toughness
  • EN 1.1206 equiv. – Medium-carbon steel suited for general mechanical applications

 

In addition, electroless nickel plating and black oxide coating (ferric trioxide film) are available as surface treatment options after hardening—ideal for corrosion protection or functional finishes.

 

Important Notes on Hardened Parts

 

  • Blasting may be applied post-hardening to remove heat marks; this does not affect precision. The blast type cannot be specified.
  • Grinding may be performed at the factory’s discretion based on part requirements. Specific grinding instructions cannot be accepted.
  • Hardness test marks may be visible on the final part. You cannot specify the test location, but if confirmation is required, please include a comment when quoting (e.g. “Please confirm the test location in advance”).

 

    • Note: Additional test marks may still appear based on the post-hardening condition.

What is meviy?

 

meviy is an AI-powered on-demand manufacturing platform developed by MISUMI. It allows engineers to upload 3D CAD models and receive instant quotations, automatic manufacturability analysis, and lead time estimates.

 

Supporting processes like CNC machining, sheet metal fabrication and CNC turning, meviy streamlines procurement, reduces communication loops, and accelerates product development. Its AI capabilities also enable part recognition, interactive design editing, and compatibility with a wide range of materials—making it a smart, fast, and reliable tool for today’s engineering teams.

↑