BLOG » Sheet Metals Design Tips: How to Slash Production Cost
Sheet Metals Design Tips: How to Slash Production Cost
Oversized components can lead to increased costs. Not only do material expenses rise, but the increase in volume and weight can also result in higher transportation expenses, among other reasons. Hence, designing with the minimum necessary size is crucial for effective cost reduction.
In the initial design (left image), some unnecessary waste was observed in the sheet width. The improved design (right image) addressed this issue by optimizing the use of materials.
The supporting part for the sensor does not experience significant loads or vibrations. Therefore, we adjusted the sheet metal width to match the required width for mounting the sensor and sheet metal bracket.
According to meviy’s estimation, the initial design cost 13,40 euro whereas the cost reduced to 13,34 euro per component after the design modification. This might seem a small reduction, but it’s only one of many strategies you can take to cut even more the final cost.
As a result, the number of bending operations decreased, and the cost was reduced from 13,34 euro to 12,96 euro per part. Not only that, but the workability also improved since the direction of inserting screws to fix the sheet metal changed from horizontal to vertical.
Reducing the number of components is also an effective way to achieve cost reduction. In the next example, we will create only one single sheet metal that will cover the exact same function of the prior two.
With this design, the number of screws needed to fasten the sheet metal decreased, and aligning the sensor’s optical axis became easier with just one component. As a result, the cost decreased from 25,92 euro for two pieces to only 15,73 euro for only one part.