BLOG » What is MC Nylon: All you Need to Know
What is MC Nylon: All you Need to Know
Nylon is a common plastic that we frequently encounter in our daily lives, used in various products such as consumer goods, food packaging films, and clothing. There are different types of nylon that enhances each specific features. Engineers have also developed a new type of nylon that improves mechanical components’ performance in many environments: MC Nylon.
MC Nylon is produced using a different method compared to regular nylon. It excels in mechanical strength, wear resistance, heat resistance, chemical properties. Being sensibly lightweight, it’s highly valued as a replacement material for metals.
In this article, we will provide an overview of MC Nylon, discuss its advantages and disadvantages, and highlight the differences it has when compared to other types of resins.

What is MC Nylon? Material Introduction
MC Nylon, short for Monomer Cast Nylon, is a type of polyamide resin that overcomes the weaknesses of nylon 6 and enhances its overall performance. It is also known as the “blue-colored engineering plastic.”
The fundamental structure of MC Nylon is the same as that of nylon 6. So, what makes it perform differently? The key lies in the manufacturing method, specifically in the timing of polymerization and molding.
Conventional nylon 6 has already completed its polymerization before molding. Typically, it is softened by heating pelletized nylon 6 and then shaped using methods like injection molding or extrusion.
On the other hand, MC Nylon is produced using the “casting method,” where monomers are injected into a mold and polymerized simultaneously. By employing the casting method, resin distortion can be minimized more effectively than with other molding methods, resulting in the production of strong, high-performance nylon.
MC Nylon comes in various grades, allowing it to be used according to specific applications. Here are some representative grades and their respective properties.
MC901
MC801
MC703HL
This sliding grade exhibits even greater self-lubricating and wear-resistant properties than MC901.
MC501CD R2
Colors and Grades of MC Nylon
When we think of MC Nylon, we often associate it with the color blue, but the original color of MC Nylon is actually white. The blue color is achieved through added pigments.
MC Nylon comes in several grades, and the color of MC Nylon can vary depending on the grade. While there may be some variation between manufacturers, the following color distinctions are generally used:
- Blue: General Grade (e.g., MC901)
- White: General Grade (e.g., MC900)
- Brown: Heat-Resistant Grade (e.g., MC602)
- Black: Weather-Resistant, Conductive, etc. (e.g., MC501R2, MC501R6)
- Purple, Gray, Green: Low-Friction Grade (e.g., MC703)
Blue is more common in the market, while white is less frequently encountered. However, both blue and white represent general-grade MC Nylon, so the color difference doesn’t affect their fundamental properties.
It’s important to note that the relationship between MC Nylon’s color and grade is a general trend and not a universally standardized specification across manufacturers. Therefore, when considering MC Nylon materials, consult the catalog or information provided by the manufacturer to confirm the grade and properties of the material.
Advantages of MC Nylon
High Impact Resistance
Resistance to Organic Solvents, Alkaline Agents, and Oils
High Heat Resistance
MC Nylon has high heat resistance, allowing for continuous use at temperatures as high as 120°C. Some heat-resistant grades can even be used at temperatures up to 150°C.
Lightweight and Easy to Handle
Its ability to combine lightness with strength is a significant advantage, and it is widely utilized in fields where lightweighting is a priority, including the automotive industry.
Disadvantages of MC Nylon
High Water Absorption and Reduced Dimensional Precision
Susceptibility to Strong Acids
Conclusion
MC Nylon is a resin that enhances the overall performance of Nylon 6. While its fundamental structure is the same as Nylon 6, it is manufactured using the Monomer Cast method, resulting in a high-performance resin with minimal deformation.
Some of the advantages of MC Nylon include its high impact resistance, excellent wear resistance, resistance to organic solvents, and heat tolerance. On the flip side, it exhibits high water absorption leading to dimensional changes and is susceptible to strong acids.
In addition to the basic grade, MC Nylon is available in various grades with added additives to enhance specific properties such as weather resistance or impact resistance. It’s essential to choose the appropriate grade based on your intended application.
popular post
-
1The Difference Between SECC and SGCC: All you Need to Know
-
2What Is A Metal Bracket For Mechanical Parts
-
3What is Rolling Process – Process Overview
-
4The Differences Between EN 1.4305 equiv. (SUS303) and EN 1.4301 equiv. (SUS304)
-
5meviy Launches Engraving: Easy To Use Tool With Additional Benefits