BLOG » What is Polycarbonate: All you Need to Know
What is Polycarbonate: All you Need to Know
 
															What is Polycarbonate (PC)?
Polycarbonate, or PC, is a type of thermoplastic resin that falls under the category of engineering plastics. It is characterized by its high transparency and impact resistance. Often abbreviated as PC in material designations, this material is also referred to as “organic glass.” Polycarbonate is widely used in a broad range of applications, including optical devices like camera lenses and headlights, interior furnishings such as partitions and aquariums, as well as in the production of bulletproof materials.
Advantages of Polycarbonate
High Transparency
High Impact Resistance
High Weather Resistance
Low Water Absorption
Excellent Machinability
High Flame Resistance
Disadvantages of Polycarbonate
Sensitivity to Organic Solvents
Susceptibility to Scratches
Relatively High Cost
Differences Between Polycarbonate and Acrylic
Polycarbonate and acrylic (PMMA) are both high-transparency resins. Although acrylic offers slightly higher transparency, we will explain there are some other core differences:
- Impact Resistance: Polycarbonate exhibits significantly higher impact resistance compared to acrylic, approximately 50 times greater. Therefore, in applications where strong impacts are expected, such as in bulletproof materials, polycarbonate is often the preferred choice.
- Processability: While both materials are highly processable, polycarbonate can be more challenging for tasks like bending and bonding when compared to acrylic.
- Flame Resistance: Polycarbonate has superior flame resistance and is less prone to combustion. With its high self-extinguishing properties and a higher continuous heat resistance temperature, polycarbonate is more suitable for applications like partitions, surpassing acrylic.
- Cost: Acrylic is generally more cost-effective. Polycarbonate, while possessing various advantageous properties, is relatively expensive as a resin material. Therefore, for products that require large quantities, frequent replacements, or those that don’t demand high impact resistance, considering alternative materials like acrylic may be a more cost-effective choice.
Please note that these differences should be considered when choosing between polycarbonate and acrylic for specific applications.a
Conclusion
Polycarbonate, a type of thermoplastic engineering plastic, is highly transparent and known for its outstanding impact resistance. It offers several advantages, such as high weather resistance, excellent processability, self-extinguishing properties, and low water absorption, contributing to its high dimensional accuracy. On the downside, it is vulnerable to organic solvents and surfactants and exhibits stress corrosion cracking. Additionally, it is susceptible to scratches, and it tends to be relatively expensive.
Polycarbonate finds applications in various products, including camera lenses, DVD substrates, car headlights, signage, and ballistic materials. While acrylic is a similar material, polycarbonate excels in impact resistance and flame resistance, while acrylic is superior in terms of processability and cost-effectiveness.
