Expanded Inch Tap and Thread Capabilities for CNC Milling and Turning

The immediate availability of Inch Tap and Thread for CNC Milling and Turning introduces new design opportunities for engineers and manufacturers. With this enhancement, components requiring Inch screws and threads can now be easily produced, increasing flexibility in machining and assembly. The inclusion of a broad range of Inch thread sizes ensures compatibility with diverse applications, reducing constraints in mechanical design.

 

What is a Tap?

 

A tap is a specialised cutting tool used to create internal threads in pre-drilled holes. It works by cutting precise grooves inside a hole, allowing a screw or bolt with matching threads to be securely fastened. Taps come in various types, including hand taps, spiral flute taps, and spiral point taps, each suited for different machining requirements. Tapping is a critical operation in manufacturing, ensuring strong and reliable threaded connections.

 

What is a Thread?

 

A thread is a helical structure wrapped around a cylindrical or conical core, forming the basis for screw and bolt fastening systems. Threads can be external (on bolts and screws) or internal (inside tapped holes). They provide mechanical advantage and secure fastening, essential in engineering and assembly applications. Inch threads are widely used in industries that follow imperial measurements.

Available Inch Thread and Tap Sizes

 

Most Inch Tap sizes are eligible for automatic quotation, with some requiring manual quotes. External and internal turned threads are available for auto-quote across the full size range. Currently, Inch Tap and Thread are available exclusively for right-hand threading.

 

  • CNC Turning: Supports Inch Threads for all materials and part sizes currently supported by meviy.

 

  • CNC Milling: Supports Inch Taps for Steel, Stainless Steel, and Aluminium. The maximum part size for Inch Tap holes is 400 x 300 x 70mm, with thread depth limitations comparable to metric specifications.

 

With the latest update, the following Inch Tap and Thread sizes are now available:

 

  • Tapping for CNC Milling and Turning: #2-5/8”

 

  • External and Internal Threads for CNC Turning: #2-1”

Advantages of Using Inch Tap and Thread with meviy

Manufacturing parts with Inch Thread specifications through meviy brings several key benefits:

  • Enhanced Flexibility: Engineers can now design components using standard Inch fasteners and off-the-shelf hardware.
  • Cost Efficiency: A wider selection of compatible hardware and components reduces sourcing difficulties and overall costs.
  • Precision Engineering: Ensure accurate mating between parts with precisely defined Inch thread options.

How to Set Inch Tapped Holes in CNC Milling

To configure Inch Tapped Holes in meviy:

 

  1. Set the display style in the upper-right dropdown menu to unit (inch).
  2. Double-click the hole in the model viewer.
  3. Change the hole type to tapped (inch).
  4. Select the required Inch size and pitch.
  5. Define the thread depth in mm; the Inch equivalent will be displayed for reference.

How to Set External and Internal Inch Threads in CNC Turning

To configure Inch External and Internal Threads:

 

  1. Set the display style in the upper-right dropdown menu to unit (inch).
  2. Double-click the diameter in the model viewer.
  3. Change the type to male or female thread (inch).
  4. Select the required Inch size and pitch.
  5. Define the thread depth in mm; the Inch equivalent will be displayed for reference.

Conclusion

 

The introduction of Inch Tap and Thread capabilities expands the possibilities for CNC Milling and Turning, providing engineers with greater flexibility and efficiency. meviy’s latest update streamlines the manufacturing process while ensuring precision and cost savings. Start leveraging these new capabilities today to enhance your CNC projects!