Now Supporting Sheet Metal Over 1.2m – Automatic Quotation Available!

As of May 2025, meviy has expanded the size range for automatic quotations to include large sheet metal parts.

 

Have you ever struggled to source large-sized components or lost valuable time coordinating lead times with suppliers? With meviy, you can now order oversized sheet metal parts.

 

Take advantage of this expanded capability and try it today!

 

Sheet Metal Parts – Size Expansion Overview

 

The maximum external size for sheet metal components has been increased from 1,200 mm to 1,500 mm. Details on supported materials, surface finishes, and lead times are as follows:

 

Supported Range & Lead Times (For Parts Exceeding 1,200 mm)

Material TypeMaterialSurface FinishThickness (mm)
FerrousSPCC/SPHC, EN 1.0038 equiv.0.8 – 6.0
  Powder Coating / Solvent Coating1.2 – 4.5
 EN 1.0038 equiv.9.0 – 16.0
 SECC (Electrogalvanised)Electrogalvanised0.8 – 3.2
StainlessEN 1.4016 equiv.No.1 Finish9.0 – 12.0
  2B Finish0.8 – 6.0
  One-side #400 Polish0.8 – 3.0
  One-side Hairline0.8 – 3.0
 EN 1.4016 equiv.2B Finish0.8 – 3.0
AluminiumEN AW−5052 equiv.0.8 – 6.0
 EN AW−5052 equiv. (White Anodised)White Anodising1.0 – 3.0
 EN AW−5052 equiv. (Black Anodised)Black Anodising 

Available Paint Colours

 

Coating TypeRAL-Designation (Approx.)Colour Name
Powder CoatingRAL 9005 equiv. (95% Match)Black
 RAL 7032 equiv. (97% Match)Grey
 RAL 7032 equiv. (98% Match)Cream Grey
 RAL 9003 equiv. (96% Match)Off-white (Full gloss)
 RAL 9003 equiv. (95% Match)Off-white (Half gloss)
Solvent PaintRAL 1000 equiv. (90% Match)Green Beige
 RAL 5024 equiv. (94% Match)Pastel Blue
 RAL 2011 equiv. (94% Match)Deep Orange
 RAL 7032 equiv. (92% Match)Pebble Grey
 RAL 3000 equiv. (91% Match)Red

Discover Smarter Sheet Metal Processing with meviy

 

meviy is an AI-powered on-demand manufacturing platform developed by MISUMI, designed to streamline the way engineers procure custom parts. By simply uploading a 3D CAD model, you can instantly receive a quote and delivery date—eliminating the need for drawings or lengthy back-and-forth with suppliers. With support for cutting, bending, and surface treatment, meviy offers a fast, reliable solution for your sheet metal prototyping and production needs.