BLOG » Grinding and FineFinish (SPBF) Options Now Available for CNC-Milled Parts
Grinding and FineFinish (SPBF) Options Now Available for CNC-Milled Parts
You can now select Grinding (G) and Finefinish (SPBF) directly in meviy when quoting CNC-milled parts.
These new capabilities allow engineers to specify higher surface quality directly in the quoting interface—without the need for additional drawings. Whether you’re aiming for improved wear resistance or an enhanced visual finish for front-facing components, Meviy simplifies your workflow by integrating these advanced finishing options into the standard quote process.
What is Grinding?
Grinding improves flatness, parallelism, and surface quality using precision abrasives. It’s ideal for parts with sliding, guiding, or rotational motion-especially in high-wear assemblies.
It also complements nitrided components, maintaining dimensional accuracy while improving wear resistance.
What is FineFinish?
FineFinish is a polishing process that refines CNC-machined surfaces down to a smoother surface roughness (up to Ra 0.4). This not only reduces surface friction but improves the aesthetic appeal of front-facing or visible parts.
It’s especially well suited to components that are anodised, exposed to the user, or used in contact areas where precision and surface clarity are important.
Benefits & Applications
Adding Grinding and FineFinish to your part design helps in several areas:
Grinding
- Increases precision of guiding surfaces and sliding parts
- Enhances lifespan and reliability in high-wear conditions
- Commonly used on nitrided parts to retain dimensional accuracy
FineFinish
- Improves cosmetic appearance for front-facing parts
- Supports better adhesion and clarity for surface treatments (e.g. anodising)
- Helps reduce friction in moving interfaces
Both options support your product’s functionality, durability, and visual finish—without extra effort during quoting.
Technical Considerations
Available Surface Roughness and Dimensions
The supported surface roughness for both options ranges from Ra 0.4 to Ra 3.2. Below are the maximum applicable part dimensions:
| Process | Surface Roughness | X (Length) | Y (Width) | Z (Thickness) |
|---|---|---|---|---|
| Grinding (G) | Ra 0.4 – Ra 3.2 | 10 ≤ X ≤ 600 mm | 10 ≤ Y ≤ 400 mm | 5 ≤ Z ≤ 70 mm |
| FineFinish (SPBF) | Ra 0.4 – Ra 3.2 | 10 ≤ X ≤ 600 mm | 10 ≤ Y ≤ 400 mm | 5 ≤ Z ≤ 70 mm |
Supported Materials
- Carbon steel
- Stainless steel
- Aluminium
Conclusion
“Grinding and Finefinish are now fully integrated into meviy’s quoting system. That means tighter tolerances, smoother surfaces, and improved visual quality-no extra drawings or RFQs required.
If your parts need wear resistance, a polished look, or reduced friction, these new finishes help you achieve it quickly and reliably.
meviy continues to simplify part procurement for engineers by enabling instant surface treatment selection and pricing—without the need for separate drawings or complex communication loops. Explore how these options can enhance your next design, especially for applications requiring precision, durability, or a polished visual finish.
What is meviy?
meviy is an AI-powered on-demand manufacturing platform developed by MISUMI. Engineers can upload 3D CAD models to receive instant pricing, manufacturability feedback, and lead time estimates. Supporting processes like CNC machining, sheet metal fabrication and CNC turning, meviy streamlines procurement, reduces communication loops, and accelerates product development.
Its AI capabilities also enable part recognition, interactive design editing, and compatibility with a wide range of materials—making it a smart, fast, and reliable tool for today’s engineering teams.