BLOG » Surface Roughness for CNC Milled Parts: How to Achieve the Perfect Finish with meviy
Surface Roughness for CNC Milled Parts: How to Achieve the Perfect Finish with meviy
Surface roughness is one of the most critical parameters in CNC machining, affecting part performance, functionality, durability, and aesthetics. For engineers and procurement teams alike, understanding surface finish options is essential for selecting the right specifications for prototypes, production parts, and high-precision components.
meviy, an AI-driven on-demand manufacturing platform, now provides engineers with precise control over surface roughness for CNC milled parts, from standard milling to ultra-fine finishes achieved through grinding. This allows for faster prototyping, consistent quality, and greater flexibility in manufacturing high-performance components.
What is Surface Roughness?
Surface roughness describes the microscopic irregularities present on a machined surface. These deviations are measured using Ra (average roughness), which quantifies the average height differences along the surface in micrometres (µm). Other measurements like Rz (peak-to-valley height) or Rt (total height) exist, but Ra remains the standard in most engineering applications.
Surface roughness influences:
- Friction and wear – Smoother surfaces reduce mechanical friction and extend part lifespan.
- Assembly and tolerance fit – Precise mating surfaces improve alignment and mechanical integrity.
- Aesthetic quality – Fine finishes are crucial for visible components or high-end industrial parts.
- Coating adhesion – Proper roughness ensures consistent adhesion for plating, painting, or anodising.
- Thermal and electrical performance – In conductive or heat-dissipating parts, surface texture can influence contact resistance and heat transfer efficiency.
Understanding these effects helps engineers choose the optimal surface finish for each application.
Factors Affecting Surface Roughness in CNC Milling
Achieving a specific surface roughness depends on multiple factors:
- Material type: Metals like aluminium, copper, or steel respond differently to milling; softer metals may deform slightly, affecting the finish.
- Cutting tool geometry and wear: Sharp, correctly coated tools create smoother surfaces; worn tools leave visible tool marks.
- Spindle speed and feed rate: High speeds with low feed rates generally produce finer finishes.
- Machine rigidity and stability: Vibrations or tool deflection can increase roughness.
- Coolant and lubrication: Proper coolant reduces heat, tool wear, and surface imperfections.
By controlling these parameters, CNC milling can achieve a wide range of surface roughness values suitable for both functional and cosmetic requirements.
Surface Roughness Options with meviy
meviy’s platform enables engineers to select surface roughness for CNC milled parts based on application requirements. The platform offers options for standard milling, fine milling, and grinding finishes, giving engineers complete flexibility.
Standard CNC Milling Finishes
- Ra 6.3 µm: Typical for functional parts where precise fit or appearance is not critical. Often used in brackets, supports, and general mechanical components.
- Ra 3.2 µm: A smoother finish suitable for parts requiring moderate assembly precision, mechanical sliding surfaces, or improved aesthetic quality.
Grinding and Fine Finish Options
- Ra 3.2 µm: Fine milling for higher-quality surfaces, reducing friction and improving assembly fit.
- Ra 1.6 µm: Suitable for precision mechanical components, such as guides, rails, or partially visible assembly parts.
- Ra 0.8 µm: High-quality finish for bearings, optical surfaces, and components requiring minimal friction.
- Ra 0.4 µm: Ultra-fine finish ideal for high-precision applications, including optics, electrical contacts, and polished sliding surfaces.
These options allow engineers to match the surface roughness to the functional requirements of the part, while keeping the manufacturing process efficient and predictable.
Choosing the Right Surface Roughness
Selecting the right Ra value depends on the part’s purpose:
- Functional, non-visible parts: Ra 6.3 µm or 3.2 µm provides adequate performance with reduced cost.
- Sliding or bearing surfaces: Ra ≤ 1.6 µm reduces friction and wear, improving operational lifespan.
- High-precision assemblies: Ra 0.8 µm ensures smooth motion and exact fit.
- Cosmetic or visible components: Ra 0.8 µm or 0.4 µm offers superior aesthetics.
- Electrical or thermal applications: Optimised roughness ensures reliable contact and efficient heat transfer.
By specifying surface roughness directly in meviy’s AI-driven quoting platform, engineers can reduce delays, guarantee manufacturability, and achieve parts that meet exact requirements.
Advantages of Using meviy for Surface Roughness
- Instant AI-driven quoting: Select precise Ra values during quotation for fast, accurate pricing.
- Wide finishing range: From standard milling to ultra-fine grinding.
- Guaranteed consistency: All parts adhere to MISUMI-quality standards.
- Integrated workflow: No need to manage multiple vendors for different finishes.
- Faster prototyping and production: Streamlined process from design to delivery.
meviy’s platform ensures engineers and procurement teams can get parts faster, with the surface quality they need, without compromise.
Summary Table: Surface Roughness Options for CNC Milled Parts
| Surface Roughness (Ra µm) | Typical Applications |
|---|---|
| 6.3 | Functional parts, brackets, supports |
| 3.2 | Sliding surfaces, assembly parts |
| 3.2 | Higher-quality functional parts |
| 1.6 | Precision mechanical components |
| 0.8 | Bearings, optical parts, low-friction surfaces |
| 0.4 | High-precision optics, polished sliding parts |
Conclusion
Surface roughness is a critical design parameter for CNC milled parts, influencing performance, assembly, aesthetics, and durability.
meviy offers engineers complete control over Ra values from 6.3 µm down to 0.4 µm, covering standard milling, fine milling, and ultra-fine grinding options.
By integrating surface roughness selection into an AI-driven platform, meviy helps engineers and procurement teams reduce production delays, ensure high-quality finishes, and simplify part sourcing.
Whether for prototypes or production runs, choosing the right surface finish has never been easier. meviy ensures parts are delivered to specification, on time, and with consistent quality.
What is meviy
meviy is an AI-powered on-demand manufacturing platform from MISUMI. Engineers can upload 3D CAD models to receive instant quotations, manufacturability checks, and lead time estimates. The platform delivers bespoke components to exact specifications across CNC milling, CNC Turning and Sheet Metals. With no minimum order quantity, teams can order from a single part upwards. By streamlining procurement and accelerating product development, meviy enables engineers to bring designs to life faster. Its AI also supports part recognition, interactive design editing, and compatibility with a wide range of materials – making it a smart and reliable tool for modern product development. Backed by MISUMI’s quality standards, customers can expect consistent precision with every order.
FAQ
Q1: What is surface roughness in CNC milled parts?
A: Surface roughness describes the microscopic irregularities on a machined surface, typically measured in Ra (average roughness in micrometres). It affects friction, wear, assembly fit, aesthetics, coating adhesion, and thermal or electrical performance. Choosing the correct Ra value ensures parts function reliably and look professional.
Q2: What surface roughness options does meviy offer for CNC milled parts?
A: Meviy provides a wide range of surface finishes: standard milling at Ra 6.3 µm and 3.2 µm, as well as fine milling and grinding options at Ra 3.2, 1.6, 0.8, and 0.4 µm. This allows engineers to select finishes suitable for functional, cosmetic, or high-precision components.
Q3: How do I choose the right Ra value for my CNC milled part?
A: The optimal surface roughness depends on the part’s application. For functional, non-visible parts, Ra 6.3–3.2 µm is sufficient. For sliding, bearing, or high-precision assemblies, Ra 1.6–0.4 µm ensures low friction, accurate fit, and smooth operation. Cosmetic or electrical/thermal parts may also require finer finishes.
Q5: Can I specify surface roughness directly in meviy when ordering parts?
A: Yes. Engineers can select the desired Ra value in meviy’s platform during the quoting process. This streamlines production, ensures manufacturability, and reduces delays, whether for prototypes or production runs.