New Release: Delivery Time Reduced for EN AW-6061 equiv. (A6061)

We are excited to announce that we have significantly shortened the standard delivery times for EN AW-6061 equiv. (A6061) machined parts.

For orders without surface treatment, the standard shipping time has been reduced from 10 days to 6 days. For orders with surface treatment, the standard shipping time has been shortened from 11 days to 8 days. Additionally, expedited and extended delivery times have been similarly reduced. This change ensures that EN AW-6061 equiv. (A6061) will now be available for order with the same delivery times as other aluminum materials.

Take advantage of this opportunity and place your orders for EN AW-6061 equiv. today!

Aluminium A6061 is an highly efficient aluminium alloy

Surface treatment

Delivery options

Old Delivery Time

New Delivery Time

No

Short delivery time

5 Days

3 Days

Standard shipping date

10 Days

6 Day

Economy delivery time

24 Days

20 Day

Yes

Short delivery time

6 Day

4 Day

Standard shipping date

11 Day

8 Day

Economy delivery time

25 Day

20 Day

Exploring the Main Characteristics, Downsides, and Design Considerations of EN AW-6061 equiv. (A6061) for Custom Parts

EN AW-6061 equiv. (A6061) is a versatile and widely used aluminium alloy celebrated for its impressive mechanical properties and exceptional workability. It is highly favored for its superb strength-to-weight ratio, making it an ideal choice for applications where both strength and lightweight are critical. The alloy also boasts excellent corrosion resistance, which enhances its durability and makes it suitable for use in harsh environments. 

 

EN AW-6061 equiv. (A6061) is known for its good machinability, allowing for precise and efficient cutting, drilling, and shaping, and it is readily weldable, which broadens its application in industries such as aerospace, automotive, and marine. Despite these advantages, A6061 does have some downsides. One notable limitation is its lower fatigue strength compared to some other aluminum alloys, which can be a concern in applications subjected to repeated stress. Additionally, it is not as formable as some other alloys, making it less suitable for parts requiring extensive bending or stretching.

 

When designing custom parts with EN AW-6061 equiv. (A6061), several considerations must be taken into account to maximize performance and longevity. Understanding the operational environment is crucial, as the alloy’s corrosion resistance can vary depending on the specific conditions. Designers should also account for the material’s machinability and welding properties to ensure efficient manufacturing processes. Considering the alloy’s lower fatigue strength, it’s important to design parts with sufficient thickness and reinforcement in areas subjected to high cyclic loads. Additionally, surface treatments like anodising can enhance corrosion resistance and wear properties, further extending the life of custom components. By carefully considering these factors, engineers and designers can effectively utilize A6061 to create high-performance, durable custom parts that meet the demands of their specific applications.

↑