BLOG » New materials and surface treatments options for CNC milled parts
New materials and surface treatments options for CNC milled parts
Expanding your options for greater flexibility and precision
meviy is expanding its portfolio of materials and surface treatments for CNC milled parts, giving engineers greater flexibility to choose the right combination for demanding applications. From high-performance tool steels to corrosion-resistant stainless steels, our updated lineup ensures components meet precise specifications while maintaining durability and manufacturability.
Now, alongside our existing metals, copper and brass grades are also available for automatic quotation, including EN CW004A Equiv., EN CW008A Equiv. (ETP), EN CW509L Equiv. (Brass), and EN CW614N Equiv.
Whether you are working in mold and tooling, electronics, or marine applications, these new materials and treatments enable parts to withstand challenging environments — including heat, chemicals, and seawater — while ensuring consistent quality from prototype to production.
What engineers struggle with
Engineers in tooling, electronics, and precision manufacturing often face limited material choice, corrosion issues, and slow quoting processes.
- Lack of hardened steels: key grades such as SK3, SKS, and DC53 were missing, forcing engineers to compromise or order elsewhere.
- Corrosion risks: stainless options like SUS304 were unsuitable for marine or chemical settings, leading to failures over time.
- Slow copper and brass quoting: conductive parts required manual quotations, delaying projects and breaking meviy’s instant-quote promise.
In short, engineers lost time and flexibility (waiting for quotes, adjusting designs, and managing multiple suppliers).
What this launch changes
This New Materials release removes these barriers by extending meviy’s material options and enabling automatic quotation for copper and brass.
- New tool steels (EN 1.1545, EN 1.2510, DC53®) provide superior hardness and wear resistance.
- New stainless steel (EN 1.4404 / SUS316L) offers exceptional corrosion protection in marine and chemical environments.
- Automatic Quotes for copper and brass (EN CW004A, CW008A, CW509L, CW614N) delivers instant quoting for conductive and decorative parts.
New tool steel options
Our tool steel range now includes the following materials:
- EN 1.1545 Equiv.
- EN 1.2510 Equiv.
- DC53® (Daido)
EN 1.1545 equivalent
EN 1.1545 equivalent is a versatile tool steel widely used for molds, dies, and high-wear components. With excellent hardness and wear resistance, it can withstand repeated machining and thermal cycles. When combined with meviy’s surface treatments such as black oxide, electroless nickel, and chrome plating, EN 1.1545 delivers durable, dimensionally stable and corrosion-resistant parts — ideal for high-precision applications.
EN 1.2510 equivalent
EN 1.2510 equivalent is a high-performance tool steel designed for precision tooling and molding applications. Its strength and toughness make it suitable for components exposed to repeated stress. With meviy’s batch dimensioning and surface treatments, engineers can optimise EN 1.2510 equivalent parts for wear resistance, reduced friction, and long service life, particularly in electronics and tooling applications.
DC53® (Daido)
DC53® is a premium high-speed tool steel known for superior wear resistance and thermal stability. This material is perfect for precision molds and dies that require consistent performance under high temperatures. meviy supports all compatible surface treatments for DC53®, enabling engineers to achieve enhanced hardness, corrosion resistance, and long-lasting precision across the component lifecycle.
These high-performance steels can be paired with a range of surface treatments to enhance wear and corrosion resistance:
- Black oxide – increases corrosion resistance and reduces glare.
- Electroless nickel – offers a uniform coating ideal for complex geometries.
- Chrome plating (Flash) – provides high wear resistance and low friction.
- Nitriding – enhances surface hardness (available for tool steels only).
Heat treatment options for tool steels include:
- Conventional – standard thermal treatment for general applications.
- Vacuum – minimises distortion while increasing hardness.
This expansion directly responds to frequent requests from engineers and manufacturers for tool steels suitable for molds, dies, and high-wear components.
New Stainless steel option
To meet the demands of chemical and marine environments, meviy now offers:
EN 1.4404 equivalent
EN 1.4404 equivalent is a corrosion-resistant stainless steel ideal for components used in chemical, marine, and high-moisture environments. Its excellent rust and heat resistance make it perfect for seawater applications or parts exposed to harsh chemicals. Combined with meviy’s CNC milling capabilities, engineers can ensure durable, corrosion-proof, and high-precision parts without compromising manufacturability or delivery speed.
Size and delivery options
| Material type | Max size (AQ) | Max size (MQ) | Delivery |
|---|---|---|---|
| Tool steels | 400×300×70 | 2000×1000×70 | Standard / Economy* |
| Stainless steel | 400×300×70 | 2000×1000×70 | Standard / Economy* |
*Note: When quenching is selected, only standard delivery is available.
This ensures engineers can match materials and treatments to part size and lead-time requirements, optimising both efficiency and cost.
New brass and copper options available for automatic quotations
meviy now offers a wider selection of copper and brass materials for CNC milled parts, making it easier for engineers to obtain instant quotes and plan projects efficiently. The new options include:
- EN CW004A
- EN CW008A (ETP)
- EN CW509L (Brass)
- EN CW614N
This release provides versatile choices for applications that demand excellent conductivity, corrosion resistance, and machinability.
EN CW004A Equiv. (Oxygen-Free Copper) — maximum conductivity and purity
EN CW004A Equiv. is an oxygen-free copper with a purity level above 99.9%, offering the highest electrical and thermal conductivity of all copper grades. Its high purity also enhances resistance to hydrogen embrittlement and improves weldability, making it ideal for components where consistent conductivity and clean joining are critical.
- Applications: Electrodes, heat sinks, electrical jigs, and precision connectors.
- Advantages: Excellent thermal and electrical conductivity; superior corrosion resistance; suitable for vacuum or high-purity environments.
EN CW008A Equiv. (ETP) — cost-effective performance
EN CW008A Equiv. (ETP), also known as Electrolytic Tough Pitch (ETP) copper, combines high conductivity with cost efficiency. While it has slightly less purity than EN CW004A Equiv., it offers excellent formability and machinability, making it a go-to material for electrical and thermal components used in large-scale production.
- Applications: Busbars, electrical terminals, power supply parts, and grounding components.
- Advantages: Excellent balance of conductivity and mechanical strength; suitable for general-purpose electrical applications.
EN CW509L Equiv. (Brass)— versatile and corrosion-resistant
EN CW509L Equiv. (Brass), a 70/30 brass alloy composed of copper and zinc, offers an ideal combination of corrosion resistance, ductility, and strength. It performs well under machining and forming operations, making it suitable for both mechanical and decorative applications.
- Applications: Manifolds, fittings, and functional components exposed to fluids or varying temperatures.
- Advantages: Excellent corrosion resistance; good machinability; well-suited for precision CNC milling of complex geometries.
EN CW614N Equiv.— precision and consistency
EN CW614N Equiv. is a low-lead free-cutting brass designed for high-precision machining. Its lead content is reduced for environmental compliance while retaining excellent chip-breaking and cutting performance. This alloy offers a smooth surface finish and stable dimensional accuracy, making it ideal for detailed, high-speed milling operations.
- Applications: Connectors, precision fittings, valve components, and custom mechanical parts.
- Advantages: Excellent machinability; clean cutting and high precision; compliant with low-lead regulations.
| Material | Type | Key Features | Applications |
|---|---|---|---|
| EN CW004A Equiv. | Oxygen-Free Copper | Highest purity and conductivity | Electrodes, heat sinks, jigs |
| EN CW008A Equiv. (ETP) | ETP Copper | High conductivity, cost-effective | Terminals, busbars |
| EN CW509L Equiv. (Brass) | Brass | Corrosion-resistant, formable | Manifolds, fittings |
| EN CW614N Equiv. | Free-Cutting Brass | High machinability, low lead | Connectors, precision parts |
Why this matters?
The expanded lineup of tool steels, stainless steel, and copper/brass materials addresses real-world engineering needs across applications such as mold and tooling, electronics, and marine components. High-performance tool steels offer wear resistance for molds and dies, stainless steel ensures corrosion protection in chemical and marine environments, and copper/brass provides excellent conductivity and machinability for electrical and mechanical parts. By offering these new materials, meviy enables engineers to select the right material for each application, ensuring parts perform reliably in demanding conditions.
Conclusion
With the addition of high-performance tool steels (EN 1.1545 equivalent, EN 1.2510 equivalent, DC53® (Daido)), corrosion-resistant stainless steel (EN 1.4404 equivalent), and copper and brass grades (EN CW004A, EN CW008A (ETP), EN CW509L, EN CW614N), meviy now offers engineers unparalleled flexibility, precision, and durability for CNC milled parts. These expanded options enable the creation of components that deliver superior wear resistance, corrosion protection, thermal and electrical performance, and excellent machinability. For users, this means faster prototyping, reduced iteration cycles, and reliable production of high-precision parts that meet demanding specifications. By broadening its material and surface treatment portfolio, meviy continues to streamline the design-to-manufacture process, helping engineers bring complex, high-performance components to life efficiently and confidently.
What is meviy
meviy is an AI-powered on-demand manufacturing platform from MISUMI. Engineers can upload 3D CAD models to receive instant quotations, manufacturability checks, and lead time estimates. The platform delivers bespoke components to exact specifications across CNC milling, CNC Turning and Sheet Metals. With no minimum order quantity, teams can order from a single part upwards. By streamlining procurement and accelerating product development, meviy enables engineers to bring designs to life faster. Its AI also supports part recognition, interactive design editing, and compatibility with a wide range of materials – making it a smart and reliable tool for modern product development. Backed by MISUMI’s quality standards, customers can expect consistent precision with every order.
FAQ
Q1: Which new materials are now available for CNC milled parts on meviy?
A1: meviy now supports high-performance tool steels (EN 1.1545 equivalent, EN 1.2510 equivalent, DC53® (Daido)), stainless steel (EN 1.4404 equivalent), and copper and brass grades (EN CW004A, EN CW008A (ETP), EN CW509L, EN CW614N).
Q2: What surface treatments can be applied to the new tool steels and stainless steel grades?
A2: Options include black oxide, electroless nickel, chrome plating (flash), and nitriding (nitriding only for tool steels).
Q3: Are there limits on part size or delivery for new tool steel and stainless steel options with meviy?
A3: Yes. Maximum sizes are AQ: 400×300×70 mm and MQ: 2000×1000×70 mm. Standard and economy delivery are available, but quenching requires standard delivery.
Q4: Can I get an instant quotation for CNC milled parts in copper and brass parts?
A6: Yes. The new copper and brass materials are available for automatic quotation via meviy, making it easy to plan and budget projects efficiently.