BLOG » Einführung in den Veredelungsprozess: Alles, was Sie wissen müssen
Einführung in den Veredelungsprozess: Alles, was Sie wissen müssen
Plating is a surface treatment technique that involves coating the surface of a material with a thin layer of another metal. This technique is essential across various industries, offering a range of benefits depending on the type of plating used. From enhancing appearance to improving performance and durability, plating plays a crucial role in manufacturing and product development. In this article, we’ll take a closer look at plating, its types, and the processes involved.
The purposes of plating can be broadly categorized into three main objectives:
- Enhancing Aesthetic Appeal
Plating is often performed to improve the appearance of products, such as creating a glossy surface or adding a luxurious metallic finish. Gold plating is a prime example of decorative plating.
- Improving Corrosion Resistance
Materials like iron, commonly used in industrial products, are prone to rust. Plating with corrosion-resistant metals, such as zinc, protects the surface from oxidation and rusting.
- Enhancing Functional Properties
Plating can also provide additional functional benefits beyond aesthetics and corrosion resistance. For instance, solderability can be improved with nickel plating or copper-tin alloy plating. Other examples include improving sliding properties or enhancing electrical conductivity.
Key Features of Plating
Plating offers several advantages, making it a preferred surface treatment method in various applications:
- Uniform Coating Thickness: Plating ensures a consistent and thin layer of metal on the surface. However, the coating thickness may vary depending on the shape of the component.
- Excellent Adhesion: Plated coatings adhere strongly to the base material, ensuring long-term stability and durability.
- Versatile Functions: Depending on the choice of metal, plating can provide properties such as corrosion resistance, electrical conductivity, wear resistance, and solderability.
- Cost-Effectiveness: Plating allows manufacturers to achieve desired properties without using expensive metals for the entire component.
- Environmental Benefits: Modern plating techniques, such as hexavalent chromium-free plating and thin-film plating, are designed to reduce environmental impact.

Types of Plating
Plating methods can be broadly classified into two categories: dry plating and wet plating.
-
Dry Plating
Dry plating, also known as vacuum deposition plating, involves depositing a metal film onto the surface of a component in a vacuum environment. Examples include Physical Vapor Deposition (PVD) and Chemical Vapor Deposition (CVD).
Dry plating is commonly used in semiconductor manufacturing and can coat not only metals but also compound films. However, it requires high-temperature processing and is more expensive than wet plating.
-
Wet Plating
This is a method of plating in which the workpiece is immersed in an electrolyte solution, and the majority of what is generally referred to as ‚plating‘ is classified as wet plating. Wet plating is further classified into the following types.
- Electroless Plating
Electroless plating involves immersing the component in a solution containing metal ions and a reducing agent to deposit the metal layer without using electricity. This method is ideal for non-conductive materials such as resins.
Electroless Nickel Plating
Known for its uniform thickness, wear resistance, and corrosion resistance, this method is commonly used in industrial applications.
- Electroplating
Electroplating is one of the most common and versatile plating methods, used to enhance decorative appeal, corrosion resistance, wear resistance, and electrical conductivity. The process involves immersing both the metal to be plated and the coating metal into a solution containing metal ions. A direct current is applied, with the metal to be plated connected to the positive electrode (anode) and the coating metal to the negative electrode (cathode). This triggers a reduction reaction in the solution, depositing the coating metal onto the surface of the plated metal.
The thickness of the deposited metal layer depends on the current density, meaning that complex shapes can lead to uneven plating—protruding areas tend to have thicker coatings, while recessed sections may receive thinner layers. Since electroplating thickness can be controlled by adjusting the current and duration, it is essential to determine the optimal coating thickness for each application.
There are different types of Electroplating options:
- Gold Plating
Gold is a highly lustrous and chemically stable metal, but its high cost makes solid gold impractical for many applications. Instead, gold plating is used to enhance the decorative appeal of products while also improving corrosion resistance and electrical conductivity.
- Silver Plating
Like gold, silver is known for its decorative properties. However, silver is prone to oxidation, which can lead to discolouration. To prevent this, additional treatments are applied after silver plating. Due to its high electrical conductivity, silver plating is often used in the surface treatment of precision equipment connectors.
- Zinc Plating
Zinc plating is one of the most widely used methods for corrosion protection. When applied to iron components, zinc plating prevents rust through a sacrificial protection mechanism, where the zinc layer corrodes in place of the iron. To further enhance protection, zinc-plated surfaces are often treated with additional coatings such as clear chromate or trivalent chromate.
- Chrome Plating
Chrome plating is primarily used to add a high-gloss finish to decorative metal surfaces. However, its applications extend beyond aesthetics—thanks to its excellent wear resistance and corrosion resistance, industrial-grade chrome plating is commonly applied to machine parts and tools.
- Plastic Plating
Plastic plating is a surface treatment technique that gives plastic materials a metallic appearance and properties. By electroplating plastics, manufacturers can achieve a premium look while also benefiting from weight reduction, design versatility, stain resistance, impact resistance, and scratch resistance. Plastic plating accounts for a significant portion of decorative plating applications.
- In addition to the above, electroplating includes other specialised types, such as rhodium plating, palladium plating, and platinum plating, each tailored to specific performance and aesthetic requirements.
Additional Plating Methods
Apart from electroplating and electroless plating, other methods include:
- Chemical Conversion Coating (Black Oxide Coating): Black oxide coating is used to create a thin black film on metal surfaces, ideal for parts with strict dimensional tolerances.
- Anodising: Anodising is a surface treatment for aluminum that enhances hardness and corrosion resistance by forming an oxide film.
- Hot-Dip Galvanising: Involves immersing components in molten zinc to create a protective layer, commonly used for wires and structural materials.
Summary
Plating is a versatile surface treatment method that enhances the appearance, durability, and functionality of metal and resin components. From decorative gold plating to functional electroless nickel plating, there are numerous methods tailored to specific purposes.
At meviy, we offer instant quotes and processing for plating treatments. By simply uploading your 3D CAD data to meviy, you can quickly arrange custom components, even for items not listed in MISUMI’s comprehensive web catalog.