Transparent resin plates: how to choose the correct one

Transparent resins are indeed among the most used and versatile materials used in many industries. As we have seen in our previous blog post, there are different types of transparent resins available in meviy for both sheet metals and machined plates.  Each type has particular characteristics that will make your specific part fit your required needs. In this article we’ll be seeing the difference among the four main transparent resins and how they can be applied in transparent resins plates. 

Transparent resin plates: materials comparison

Among the materials often used as transparent resin plates, this article introduces the characteristics and usage scenarios of the four most popular types: PET, acrylic, polycarbonate and PVC. The characteristics of the 4 materials are summarized in the comparison table below.   
MaterialTransparencyLow costImpact resistanceHeat resistanceChemical resistanceFlame resistanceWeather resistance
PET〇◎〇△〇〇△
Acrylic◎〇△〇△△〇
Polycarbonate〇△◎◎△〇〇
Polyvinyl chloride△◎△△◎◎〇

◎: very good 

〇: good 

△: not good 

Additionally, the following table shows more detailed reference values about light transmittance and ambient operating temperature for transparency and heat resistance which are important when comparing and selecting materials. 

MaterialTransparency – Light transmission Heat resistance – Operating ambient temperature
PET87% -15~55℃ 
Acrylic93% -40~65℃ 
Polycarbonate89% -40~120℃ 
Polyvinyl chloride83% -10~60℃ 

PET

TransparencyLow costImpact resistanceHeat resistanceChemical resistanceFlame resistanceWeather resistance
〇◎〇△〇〇△

Features

  • Transparency comparable to glass
  • 4 times higher impact resistance than acrylic
  • No toxic fumes when burned and environmentally friendly

Common applications

  • PET bottles
  • Egg pack, photo film

Recommended use

  • Safety covers for mass-produced equipment

Disadvantages

  • Low heat-resistance
  • Vulnerable to scratches
  • Color might change over time

Acrylic

TransparencyLow costImpact resistanceHeat resistanceChemical resistanceFlame resistanceWeather resistance
◎〇△〇△△〇

Features

  • High transparency than glass
  • highly scratch-resistant
  • Weather-resistant
  • Easy to process
  • Can be coloured

Common applications

  • Water tanks
  • Signs and signboards

Recommended use

  • Safety covers for equipment that emphasizes aesthetics 
  • Displays

Disadvantages

  • Low impact and chemical resistance
  • Flammable

Polycarbonate

TransparencyLow costImpact resistanceHeat resistanceChemical resistanceFlame resistanceWeather resistance
〇△◎◎△〇〇

Features

  • Impact resistance 40 times higher than acrylic 
  • Highly temperature and weather resistant
  • Transparency comperable to glass
  • Self-extinguishing

Common applications

  • Roofing materials for terraces
  • Protective eyewear, bullet-proof glass

Recommended use

  • Safety covers for equipment where the workpiece can jump outwards 
  • Safety covers for equipment used in high temperature environments

Disadvantages

  • More expensive than other resins
  • Ease of erosion from alkaline-based chemicals

Polyvinyl chloride

TransparencyLow costImpact resistanceHeat resistanceChemical resistanceFlame resistanceWeather resistance
△◎△△◎◎〇

Features

  • Highly chemical and flame resistant
  • Cheaper than other resins
  • Weather resistant
  • Blueish tinge compared to the other resins

Common applications

  • Water pipes and gutters

Recommended use

  • Safety covers for semiconductor manufacturing equipments

Disadvantages

  • Despite its chemical resistance, it is sensitive to organic solvents

Get a transparent resin plate with meviy

With meviy you can easily get your needed clear resin plates in a matter of just a few clicks. After uploading the 3D CAD data, meviy allows you to select the Sheet metal parts service that allows to open the 3D viewer. Here you choose among 14 types of transparent resins from the Material section. 

how to select transparent resins as material in meviy

↑