New at meviy: Additional Edge Breaking Service Available for Sheet Metals

We are excited to announce that our sheet metal processing services now offer additional edge breaking options. Previously, we guaranteed burrs and rebar under 0.1mm on non-appearance surfaces during punching processes. With this new additional process, we can now ensure that both edges and holes (appearance and non-appearance surfaces) meet R0.1 standards.

 

This enhancement responds directly to customer feedback regarding concerns about burrs and rebar on non-appearance surfaces. We invite you to take advantage of this new service and experience the improved quality for yourself!

new edge breaking function has been released on meviy

Example of The New Edge Breaking Options

sheet metal parts with edge breaking
  • Material: SUS304(2B)
  • Size: 45mmx30mmx42.2mm
  • Plate thickness: 3mm
  • MaterialSPCC/SPHC (no surface treatment)
  • Size57.8mm×91mm×20mm
  • Plate thickness: 2.3mm
  • Material: SPCC/SPHC (Trivalent chromate white)
  • Size57.8mm×91mm×20mm
  • Plate thickness: 3mm

Understanding Edge Breaking : Benefits, Characteristics, and Design Considerations

Edge breaking is a machining process where the edges of a material are beveled, typically at a 45-degree angle, to create a smoother transition between surfaces. This process is essential for several reasons. Firstly, it enhances the aesthetic appeal of the part, giving it a more polished and professional look. Secondly, it significantly improves safety by reducing sharp edges, which can prevent injuries during handling and assembly. Additionally, the processed edges facilitate better fit and alignment in assemblies, as they can guide parts into place more easily and reduce the risk of interference or misalignment.

 

 

The characteristics of edge breaking include its ability to create consistent, clean edges, which are especially important in precision engineering and high-quality manufacturing. This process can also improve the durability of a part by eliminating weak points where cracks or fractures might initiate. However, while designing a custom 3D part that includes chamfering, it is crucial to specify the chamfer dimensions accurately in the design drawings. Inaccurate specifications can lead to manufacturing errors and affect the part’s functionality.

 

 

When incorporating chamfers into a design, consider the material properties and the intended use of the part. Some materials may require specific chamfer angles or depths to maintain structural integrity. It is also important to communicate clearly with the manufacturing team to ensure that the edge breaking process aligns with the overall design requirements and enhances the part’s performance. By carefully planning and considering these factors, edge breaking can significantly improve the quality and usability of the final product.