BLOG » New at meviy: 5 New Wet Paints Now Available for Sheet Metals
New at meviy: 5 New Wet Paints Now Available for Sheet Metals
Starting from September 2024, we’ve expanded our sheet metal processing services by introducing new wet paints options. This update is ideal for those needing vibrant, visually striking components, or for marking hazardous areas in facilities. With this addition, you can now choose from five new paint colors.
Wet paints are a type of industrial paint that relies on organic solvents to carry the pigments, binders, and other components. These coatings are widely used due to their strong adhesion properties, making them ideal for surfaces that require a tough, durable finish, such as sheet metal. When applied, the solvent in the coating evaporates, leaving behind a hard, protective layer that resists corrosion, chemicals, and environmental damage. Solvent-based coatings are particularly effective in harsh industrial environments, including automotive and aerospace industries, where long-lasting protection is crucial.
Wet paints also offer flexibility in terms of application, as they can be used in various weather conditions and on surfaces that might not be perfectly clean, a flexibility that water-based coatings often lack. However, the use of organic solvents means they release volatile organic compounds (VOCs) during application and curing, which can pose environmental and health concerns. Despite this, their performance and protective qualities make them a go-to option in settings where the highest levels of durability and resistance are required.
Wet paints are often compared to powder coatings, but these two methods differ as shown in the table below:
Powder Coating
Wet Paint
Film thickness ※1
80±30μm
30±15μm
Baking Temperature
180℃
140℃
Baking time
20-30 minutes
Salt spray test *2
120 hours
72 hours
Important Notes About the Painted Products
– There may be trace marks from hanging fixtures post-painting as shown in the picture
– Pre-treatment involves iron phosphate coating, and we perform rigorous inspections, including film thickness checks and grid tests, to ensure the quality and functionality of each component.
This enhancement is designed to meet your specific customization needs with increased efficiency and precision.