BLOG » New at meviy: New Anodising Options for CNC Milled Parts and Sheet Metals
New at meviy: New Anodising Options for CNC Milled Parts and Sheet Metals
Surface treatment plays a crucial role in enhancing the durability, appearance, and functionality of metal components. Anodising, a popular method for treating metals, provides protection and aesthetic benefits through an electrochemical process. We are excited to announce two significant updates to our anodising offerings: red and gold anodising for CNC milled parts and the introduction of anodising for sheet metal components.
Red and Gold Anodising for CNC Milled Parts
Our new red and gold anodising option introduces vibrant color choices for CNC milled parts. These new colors provide eye-catching aesthetics for those seeking more personalized or standout components. Anodising is highly versatile in adding color to aluminum parts without compromising their physical properties, making these bold hues ideal for industries like electronics, automotive, and consumer goods.
As for our other anodising treatments, red and gold anodising will be available for the below aluminium materials:
- EN AW – 2017 equiv.
- EN AW – 5052 equiv.
- EN AW – 6061 equiv.
- EN AW – 6063 equiv.(flat bar)
- EN AW – 7075 equiv.
Benefits of Red and Gold Anodising:
- Custom Aesthetics: Add vibrant, professional finishes to your parts for branding or design purposes.
- Corrosion Resistance: The anodised layer protects the metal from environmental wear and corrosion.
- Scratch Resistance: The surface becomes harder, offering better resistance to scratches and minor damage.
- Durability: These finishes are long-lasting and retain their appearance even after extended use.
Anodising for Sheet Metal Parts Now Available
In addition to our CNC milled offerings, we are now pleased to offer anodising for sheet metal parts. This new capability allows for the same protection, durability, and aesthetic customization previously limited to CNC parts, extending to sheet metal components sheet metal components as well. This expansion opens new possibilities for industries using for enclosures, panels, and housings where protection against corrosion and a sleek appearance are necessary.
Anodising for sheet meals part will be available for the below aluminium materials.
| Material | Surface Treatment | Plate Thickness | External Dimensions (Length, Width, Height) | ||
|---|---|---|---|---|---|
| Plate thickness ≤ 2.0mm | Plate thickness > 2.0mm | ||||
| A5052 (White anodised steel sheet) | Anodised (White) | 1.0, 1.5, 2.0, 3.0 | 5~1100 | 10~1100 | |
| A5052 (Anodised black steel plate) | Anodised (Black) | ||||
What is Anodising?
Anodising is an electrochemical process that increases the thickness of the natural oxide layer on metal surfaces, usually aluminum. This oxide layer becomes part of the metal, providing enhanced durability, corrosion resistance, and aesthetic flexibility. Anodised parts can be dyed in various colors, such as our newly introduced red and gold options, making them visually distinct while still retaining functional advantages.
Benefits and Disadvantages of Anodising
Benefits:
- Corrosion Protection: Anodised metal is significantly more resistant to rust and corrosion, making it ideal for outdoor or harsh environments.
- Enhanced Durability: Anodising increases surface hardness, improving wear resistance and overall part longevity.
- Aesthetic Variety: Available in various colors, anodising offers a great deal of customization for branding and design needs.
- Environmentally Friendly: Anodising uses fewer harmful chemicals compared to other surface treatments, making it an eco-friendly option.
Disadvantages:
- Limited to Aluminum: Anodising is primarily used for aluminum, limiting its applicability to other metals.
- Cost: While effective, anodising can be more expensive than other surface treatments due to the required processes.
- Surface Imperfections: Any surface defects in the raw metal will remain visible after anodising, as the process doesn’t cover up flaws.
Conclusion
Our new red and gold anodising release brings exciting aesthetic possibilities to CNC milled parts, while the introduction of anodising for sheet metals expands the range of components we can now treat with this versatile and effective process. Whether for functionality or aesthetic enhancement, anodising remains an excellent choice for those looking to protect and beautify their metal parts.
Deutsch
Français
Español
Italiano
Polski