Moving beyond hexavalent chromium in European precision engineering

The compliance crossroads

 

The April release on the meviy platform adds CNC milled parts Passivation (Instant Quote), Alodine (Instant Quote), and CNC turned parts Alodine (Manual Quote) product lines. This is more than a catalogue update. It responds to a growing regulatory and technical challenge.

 

For many years, the Alodine brand set the standard for aluminium protection. However, traditional treatments based on hexavalent chromium, Cr6+,  now create serious compliance risks. As REACH and RoHS rules become stricter, engineers face a difficult choice. They must either accept lower performance from weaker alternatives or risk losing aerospace and defence business due to non-compliance.

 

This launch shows that high performance and environmental compliance do not need to conflict. By moving away from hazardous traditional coatings, manufacturers protect their supply chains against future regulation without reducing part performance.

Why “non-chrome” wasn’t enough

 

Feedback from the high-precision aerospace sector was unequivocal: zirconium-based alternatives failed to meet the rigorous ASTM standards required for flight-critical hardware.

 

To bridge this gap, the meviy development team pivoted to Trivalent Chromate Passivation (SurTec 650). Crucially, this treatment has been standardised across both CNC milled parts and CNC turned parts. From a strategic perspective, this standardisation is vital; it ensures absolute part-to-part consistency in multi-process assemblies and significantly reduces supply chain complexity for procurement specialists managing large-scale European projects.

 

Strategic Note: The ASTM compliance threshold For professional engineering sectors, compliance is binary. Customer feedback revealed that without meeting strict ASTM requirements—which only SurTec 650 could provide—adoption by the aerospace industry was effectively impossible. This transition ensures that the Instant Quote and Manual Quote product lines are viable for the world’s most demanding hardware environments.

The conductivity advantage (functional superiority)

 

A primary driver for choosing Trivalent Chromate Passivation over traditional anodising is its electrical profile. While anodising is excellent for wear resistance, it creates a dielectric insulator on the part’s surface. This is a critical failure point for communication hardware and circuit board housings that require electrical grounding or EMI shielding.

 

FeatureAnodising (Standard)Trivalent Chromate Passivation (SurTec 650)
Corrosion resistanceHigh protection levelsHigh protection levels
Paint adhesionEffective surface preparationImproved adhesion characteristics
Electrical conductivityDielectric insulator (non-conductive)Conductive (ideal for grounding/EMI)

By improving electrical conductivity rather than stripping it away, SurTec 650 becomes a “must-have” for high-frequency electronics and complex hardware assemblies.

Solving the regulatory puzzle

 

This launch provides a comprehensive framework to solve three persistent industry challenges:

 

  • Environmental compliance risk: Hexavalent chromium is increasingly restricted. The SurTec 650 solution provides a high-performance, RoHS-compliant alternative that future-proofs manufacturing against shifting EU environmental mandates.

  • The aerospace certification gap: Many “eco-friendly” alternatives fall short of ASTM requirements. Standardising on SurTec 650 ensures that high-precision sectors have a compliant path forward that is recognised by industry standards bodies.

  • Functional limitations in electronics: Many protective coatings provide corrosion resistance at the cost of conductivity. This solution bridges that gap, offering robust protection while facilitating the electrical properties required for signal integrity and grounding.

Where this finish shines

 

The Instant Quote and Manual Quote lines are specifically engineered for hardware that demands a synergy of environmental resilience and functional performance:

 

  • Aerospace: Components where ASTM-standard compliance is a non-negotiable requirement for flight certification.

  • Electronics: Internal housings for test equipment where grounding and circuit board integration are paramount.

  • Communication hardware: Enclosures requiring EMI/RFI shielding to maintain signal integrity in dense electronic environments.

The future of surface treatment

 

The launch of Trivalent Chromate Passivation (SurTec 650) signals a new era for EU manufacturing—one where environmental ethics and high-tier engineering performance are no longer mutually exclusive. By standardising this high-performance solution, we provide the precision engineering community with the tools to build hardware that is protective, conductive, and fully compliant with the global regulatory landscape. This is the new standard for European precision engineering: performance without compromise.

 

FAQ

1. What is the difference between trivalent chromate passivation and traditional Alodine?

 

Traditional Alodine treatments often rely on hexavalent chromium, which faces growing regulatory pressure under REACH and RoHS. Trivalent chromate passivation, such as SurTec 650, offers strong corrosion protection while supporting compliance requirements. It also keeps electrical conductivity, which matters for grounding and EMI shielding.

2. Why is conductivity important for aerospace and electronics parts?

 

Many components in aerospace, electronics, and communication hardware need more than corrosion resistance. They also need reliable electrical grounding and shielding. Unlike anodising, which creates a non-conductive layer, trivalent chromate passivation keeps the surface conductive, which helps protect signal integrity and supports circuit integration.

3. Where can this surface treatment be used?

 

This finish suits precision parts used in aerospace hardware, electronic housings, communication equipment, and other applications where you need corrosion resistance, compliance, and conductivity in the same component. It is especially relevant for assemblies where consistent treatment across CNC milled parts and CNC turned parts matters.

↑