How to Use the 3D Viewer

(1) Toolbar

(2) Cube

(3) Menu

(4) PMI

(1) Toolbar

The names of each tool and what you can do with these tools are specified below.

Function Name What You Can Do
  • Designate Design Origin
Move the design’s origin point. → Change a Design’s Origin
  • Add Dimensions
Add dimensions and dimensional tolerances. → Add/Remove Dimensions and Dimensional Tolerances
  • Add Dimensions in Batch
  • Dimension Alignment
Aligns overlapping dimensions.
  • Delete settings
Remove added dimensions. → Add/Remove Dimensions and Dimensional Tolerances
  • Hide dimensions
Hides dimensional tolerances guaranteed by “Default General Tolerance Standards for Machined Dimensions.”
  • Split Grouped Holes
You can split holes grouped during shape recognition. → Splitting Grouped Holes
Function Name What You Can Do
  • Surface Roughness
You can set the Surface Roughness. → Set the Surface Roughness, Grinding and Buffing
  • Datum
You can set the datum. → Set datum and geometric tolerances
  • Geometric Tolerance
You can set the geometric tolerance. → Set datum and geometric tolerances
  • Engraving
Add engraving. → Set engraving
  • Measurement
This function allows measurement of models uploaded. → Measuring 3D models
  • Change font size
You can change the font size of the PMI display. → Changing Font Sizes
  • Simple 2D Drawing
Download image files that capture each orthogonal direction of the 3D models and arrange them via 3rd angle projection.
  • 2D DXF
You can generate and output 2D DXF data after the model number is confirmed. → Download 2D DXF files

(2) Cube

Rotate the cube to change the orientation of the currently displayed parts. Click [Isometric View] to return to the isometric view (default orientation).

(3) Menu

  • Hovering the mouse over the “Menu” button brings up a menu that allows you to toggle the display of the 3D model and show/hide text information in the 3D viewer.
  • Here you can change the 3D model display method and toggle between displaying or hiding text information in the 3D viewer.
表⽰設定

(4) PMI

PMI is an abbreviation of Product Manufacturing Information and refers to textual information for dimensions and holes. The position of the PMI display can be moved by dragging.

Recently viewed articles

    ↑