- HELP
- Technical Information
- [FA Mechanical Parts] Sheet Metal Parts
- Applicable parts/Materials
- Parts Available for Clear Resin
Parts Available for Clear Resin
*The delivery date will be extended depending on the quantity. Please check the date displayed on the screen for the confirmed delivery date.
Clear resin panel parts, used for equipment covers, etc. are available.
Certain conditions regarding the shape elements, material and thickness of the part must be met in order to select clear resin. Check below for detailed specifications.
Eligible: Flat plate

No. | 1 | 2 | 3 | 4 | 5 | 6 | 7 |
---|---|---|---|---|---|---|---|
Hole type | Through hole | Tapped hole | Countersunk hole | Insert | Slotted hole | Rectangular hole | Free-form hole |
Not Available: Bending

Materials / Plate Thicknesses Eligible for Clear Resin
- Each material is available in two grades and two colors, so please choose the material that best suits your needs.
Clear Resin | Grade | Color | Light Transmittance *1 | Operating Ambient Temperature *1 | Thickness *2 |
---|---|---|---|---|---|
PET (Polyethylene terephthalate) | Standard | Transparent | 87% | -15 to 55℃ | 3.0 5.0 8.0 |
Smoky Brown | 28% | 3.0 5.0 | |||
Anti-Static | Transparent | 77% | |||
Smoky Brown | 30% | ||||
Acrylic | Standard | Transparent | 93% | -40 to 65℃ | 3.0 5.0 8.0 10.0 |
Smoky Brown | 28% | 3.0 5.0 | |||
Anti-Static | Transparent | 87% | |||
Smoky Brown | 25% | ||||
Polycarbonate | Standard | Transparent | 89% | -40 to 120℃ | 3.0 5.0 |
Smoky Brown | 35% | ||||
Anti-Static | Transparent | 86% | |||
Smoky Brown | 32% | ||||
PVC (polyvinyl chloride) | Standard | Transparent | 83% | -10 to 60℃ | 3.0 5.0 |
Smoky Brown | 27% | ||||
Anti-Static | Transparent | 77% | |||
Smoky Brown | 30% |
- *1 This is an approximate value only and should not be considered a guaranteed value.
- *2 The plate thickness tolerance is ±0.2 with a thickness of 3.0, and ±0.3 with a thickness of 5.0.
Transparent resin manufacturing method and physical properties (reference values)
The values given are for reference only and are not guaranteed.
Clear Resin | Grade | Color | Manufacturing method | Flame retardant (UL94 standard) | Chemical resistance | |||
---|---|---|---|---|---|---|---|---|
Oil | Acid | Alkali | Organic solvent | |||||
PET (Polyethylene terephthalate) | Standard | Transparent | Extruded | V-2 | ○ | × | ×~△ | × |
Smoky Brown | – | |||||||
Anti-Static | Transparent | HB | ||||||
Smoky Brown | – | |||||||
Acrylic | Standard | Transparent | Extruded or Cast | HB | ○ | ○ | ○ | ×~△ |
Smoky Brown | ||||||||
Anti-Static | Transparent | Extruded | – | |||||
Smoky Brown | ||||||||
Polycarbonate | Standard | Transparent | Extruded | – | - | - | - | - |
Smoky Brown | ||||||||
Anti-Static | Transparent | HB | ○ | ○ | ○ | ×~△ | ||
Smoky Brown | ||||||||
PVC (polyvinyl chloride) | Standard | Transparent | Extruded or Pressed | – | ○ | △ | × | × |
Smoky Brown | ||||||||
Anti-Static | Transparent | Pressed | V-0 | × | × | × | × | |
Smoky Brown |
Clear Resin Materials
Material color may vary between orders based on availability.