Quotable Sizes
List of Standards
- ・Standard
- Length(X):10mm or more – 1000mm or less
- Width(Y):10mm or more – 600mm or less
- Thickness(Z):5mm or more – 70mm or less
- ・Thin plate standards
- Length(X) / Width(Y):5mm or more – 100mm or less
- Thickness(Z):3mm or more – less than 5mm
- ・Thick plate standard
- Length(X) / Width(Y):70mm or more – 400mm or less
- Thickness(Z):70mm or more – less than 130mm
- ・Flat bar standards
- Length(X):10mm or more – 500mm or less
- Width(Y):10mm or more – 125mm or less
- Thickness(Z):5mm or more – 30mm or less
Tip
- The list of standards shows the size ranges available for automatic quotation. See below for details on applicable sizes for each material.
- See table below for available width (Y) and thickness (Z) for polished flat bars. Manual quotes are available for sizes up to (X) 2,000mm x (Y) 600mm x (Z) 200mm.
- * Please click here for the details of Manual quotation.
Automatic Quotation Size Thickness (Z)
[ mm ]
|
[Material]
Steel, Stainless steel, Aluminum |
Thickness (Z) | ||
|---|---|---|---|
| Thin plate standards(3≤Z<5) | Standard(5≤Z≤70) | Thick plate standard(70<Z≤130) | |
| EN 1.0038 equiv., EN 1.1191 equiv., EN 1.1206 equiv. | Supported | Supported | Supported |
| EN 1.0038 equiv. (annealed material), EN 1.1206 equiv. (Reference Hardness: 20-34HRC) | Not Supported | Supported | Not Supported |
| EN 1.7220 equiv. (Reference Hardness: 26-32HRC), NAK55 equiv., EN 1.2379 equiv., DC53 ® (Daido), EN 1.1545 equiv., EN 1.2510 equiv. | |||
| EN AW – 2017 equiv., EN AW – 5052 equiv., EN AW − 5083 equiv., EN AW – 6061 equiv., EN AW – 7075 equiv. | Supported | Supported | Supported |
| EN 1.4305 equiv.・EN 1.4305 equiv. (annealed material) | Supported | Supported | Not Supported |
| EN 1.4301 equiv.・EN 1.4301 equiv. (annealed material) | |||
| EN 1.4401 equiv. | Supported | Supported *Z≤68 | Not Supported |
| EN 1.4404 equiv. | Not Supported | Supported | Not Supported |
| EN 1.4016 equiv. | Supported | Supported *Z≤30 | Not Supported |
[ mm ]
| [Material]
Resin |
Thickness (Z) | ||
|---|---|---|---|
| Thin plate standards(3≤Z<5) | Standard(5≤Z≤70) | Thick plate standard(70<Z≤130) | |
| MC Nylon (Weather resistance, black ash), MC Nylon (Standard, ivory) | Not Supported | ※ Z≤50 | Not Supported |
| MC Nylon (Conductive, black) | Not Supported | ※ Z≤30 | Not Supported |
| MC Nylon (Anti-static, black) | Not Supported | ※ Z≤50 | Not Supported |
| UHMWPE (Conductive, black) | Not Supported | ※ Z≤50 | Not Supported |
| PET (Glass filled, brown) | Not Supported | ※ Z≤50 | Not Supported |
| PTFE (Standard, white) | Not Supported | ※Z≤30 | Not Supported |
| Bakelite (Paper, natural color), Bakelite (Paper, black), Bakelite (Cloth, natural color) | Not Supported | ※ Z≤30 | Not Supported |
| PPS (Standard, natural color) | Not Supported | ※ Z≤30 | Not Supported |
| Resin materials other than the above | Not Supported | ※ Z≤60 | Not Supported |
Automatic Quotation Size Length (X) and Width (Y)
|
[Material]
Steel, Stainless steel, Aluminum |
Width (Y) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 5≤ | ≤10 | ≤70 | ≤100 | ≤200 | ≤300 | ≤400 | ≤500 | ≤600 | ||
| Total Length (X) | 5≤ |
|
||||||||
| ≤10 | ||||||||||
| ≤70 | ||||||||||
| ≤100 | ||||||||||
| ≤250 | EN 1.1206 equiv. (Reference Hardness: 20-34HRC) |
Thick plate standard(70<Z≤130)
All applicable materials |
||||||||
| ≤300 | NAK55 equiv., EN 1.2379 equiv. | |||||||||
| ≤400 | DC53 ® (Daido), EN 1.1545 equiv., EN 1.2510 equiv. , EN 1.4404 equiv., EN CW004A equiv. (Oxygen-free), EN CW008A equiv. (ETP), Brass EN CW509L equiv. (Yellow) | |||||||||
| ≤500 |
Standard(5≤Z≤70)
EN 1.0038 equiv. (annealed material), EN 1.7220 equiv. (Reference Hardness: 26-32HRC), EN AW − 5083 equiv.
, EN 1.4305・1.4301 equiv. (annealed material), 1.4401・1.4016 equiv. |
|||||||||
| ≤600 | ||||||||||
| ≤1000 |
EN 1.0038 equiv. EN 1.1191 equiv. EN 1.1206 equiv. EN AW – 2017・5052・6061・7075. EN 1.4301 equiv. EN 1.4305 equiv. |
|||||||||
|
[Material]
Resin |
Width (Y) | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|
| 5≤ | ≤10 | ≤70 | ≤100 | ≤200 | ≤300 | ≤400 | ≤500 | ≤600 | ||
| Total Length (X) | 5≤ | |||||||||
| ≤10 | Standard(5≤Z≤70) | |||||||||
| ≤70 | ||||||||||
| ≤100 | ||||||||||
| ≤200 | ||||||||||
| ≤300 | ||||||||||
| ≤400 | ||||||||||
| ≤500 | Fluorine (PTFE, Standard, white) | |||||||||
| ≤600 | All applicable materials except PTFE | |||||||||
| ≤1000 | ||||||||||
Caution
- Automatic quotation sizes shown may not be supported depending on other quotation conditions.
- Surface treatment cannot be specified for thin plate products.
- If you have any questions, please contact meviy support.
Flat bar
Flat Bar (Common): X dimension 10≤X≤500
| EN 1.0038 equiv.(flat bar) | Width Y | ||||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Total Length X | 5 | 16 | 19 | 22 | 25 | 32 | 38 | 44 | 50 | ||||||||||||||
| 6 | 16 | 19 | 22 | 25 | 28 | 32 | 38 | 40 | 44 | 45 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | ||||||
| 8 | 16 | 19 | 22 | 25 | 30 | 32 | 38 | 50 | |||||||||||||||
| 9 | 16 | 19 | 22 | 25 | 32 | 38 | 44 | 45 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | ||||||||
| 10 | 10 | 15 | 16 | 20 | 22 | 25 | 30 | 32 | 38 | 40 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | ||||||
| 12 | 12 | 16 | 19 | 20 | 22 | 25 | 32 | 38 | 44 | 45 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | ||||||
| 16 | 16 | 19 | 20 | 22 | 25 | 32 | 38 | 44 | 45 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | |||||||
| 19 | 19 | 22 | 25 | 32 | 38 | 44 | 45 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | |||||||||
| 22 | 22 | 25 | 32 | 38 | 44 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | |||||||||||
| 25 | 25 | 32 | 38 | 44 | 45 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | |||||||||||
| 30 | 30 | 50 | 65 | 75 | 100 | 125 | |||||||||||||||||
| EN 1.1191 equiv.(flat bar) | Width Y | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Total Length X | 5 | 16 | 19 | 22 | 25 | 32 | |||||||||||
| 6 | 16 | 19 | 22 | 25 | 32 | 38 | 44 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | |||
| 9 | 16 | 19 | 22 | 25 | 32 | 38 | 44 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | |||
| 12 | 12 | 16 | 19 | 22 | 25 | 32 | 38 | 44 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | ||
| 16 | 16 | 19 | 22 | 25 | 32 | 38 | 44 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | |||
| 19 | 19 | 22 | 25 | 32 | 38 | 44 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | ||||
| 22 | 22 | 25 | 32 | 38 | 44 | 50 | 65 | 75 | 100 | 125 | |||||||
| 25 | 25 | 32 | 38 | 44 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | ||||||
| 30 | 30 | 50 | 65 | 75 | 100 | 125 | |||||||||||
| EN 1.4301 equiv.(flat bar) | Width Y | |||||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Total Length X | 5 | 15 | 16 | 19 | 20 | 22 | 25 | 30 | 32 | 35 | 38 | 40 | 50 | 60 | 65 | 75 | 90 | 100 | ||||
| 6 | 15 | 16 | 19 | 20 | 22 | 25 | 30 | 32 | 35 | 38 | 40 | 45 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | |||
| 8 | 16 | 32 | 38 | 50 | ||||||||||||||||||
| 9 | 15 | 16 | 19 | 20 | 22 | 25 | 32 | 38 | 40 | 50 | 60 | 65 | 75 | 90 | 100 | 125 | ||||||
| 10 | 10 | 15 | 19 | 20 | 25 | 30 | 32 | 38 | 40 | 50 | 65 | 75 | 100 | 125 | ||||||||
| 12 | 12 | 16 | 19 | 20 | 25 | 30 | 32 | 38 | 40 | 50 | 65 | 75 | 90 | 100 | 125 | |||||||
| 16 | 16 | 19 | 20 | 25 | 32 | 38 | 40 | 50 | 65 | 75 | 100 | 125 | ||||||||||
| 19 | 19 | 25 | 32 | 38 | 50 | 65 | 75 | 100 | 125 | |||||||||||||
| 22 | 22 | 32 | 38 | 50 | 65 | 75 | 100 | |||||||||||||||
| 25 | 25 | 32 | 38 | 50 | 65 | 75 | 100 | 125 | ||||||||||||||
| 30 | 30 | 50 | 65 | 75 | 100 | |||||||||||||||||
| EN AW – 6063 equiv.(flat bar) | Width Y | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Total Length X | 5 | 15 | 20 | 30 | 40 | 50 | 60 | 100 | |||
| 6 | 15 | 20 | 30 | 40 | 50 | 60 | 100 | ||||
| 8 | 15 | 20 | 30 | 40 | 50 | 60 | 100 | ||||
| 10 | 10 | 15 | 20 | 30 | 40 | 50 | 60 | 100 | |||
| 12 | 12 | 15 | 20 | 30 | 40 | 50 | 60 | 100 | |||
| 15 | 15 | 20 | 30 | 40 | 50 | 60 | 100 | ||||
| 20 | 20 | 30 | 40 | 50 | 60 | 100 | |||||
| 25 | 25 | 30 | 40 | 50 | 60 | 100 | |||||
| 30 | 30 | 40 | 50 | 60 | 100 | ||||||
Material Density
| [Material] | Material density (g/cm3) | |
|---|---|---|
| Steel | EN 1.0038 equiv., EN 1.0038 equiv. (annealed material), EN 1.0038 equiv. (flat bar) | 7.87 |
| EN 1.7220 equiv. (Reference Hardness: 26-32HRC), EN 1.1191 equiv. (flat bar), EN 1.1191 equiv., EN 1.1206 equiv. | ||
| EN 1.1206 equiv. (Reference Hardness: 20-34HRC), NAK55 equiv., EN 1.2379 equiv., DC53 ® (Daido), EN 1.1545 equiv., EN 1.2510 equiv. | 7.8 | |
| Aluminum | EN AW – 2017 equiv. | 2.79 |
| EN AW – 5052 equiv. | 2.68 | |
| EN AW − 5083 equiv. | 2.6 | |
| EN AW – 6061 equiv. | 2.7 | |
| EN AW – 6063 equiv. (flat bar) | 2.69 | |
| EN AW – 7075 equiv. | 2.8 | |
| Stainless Steel | EN 1.4305 equiv. | 7.93 |
| EN 1.4305 equiv. (annealed material) | 7.93 | |
| EN 1.4301 equiv. | 7.93 | |
| EN 1.4301 equiv. (annealed material) | 7.93 | |
| EN 1.4301 equiv. (flat bar) | 7.93 | |
| EN 1.4401 equiv., EN 1.4404 equiv. | 7.98 | |
| EN 1.4016 equiv. | 7.7 | |
| Copper & Brass | EN CW004A Equiv. (Oxygen-free) | 8.94 |
| EN CW008A Equiv. (ETP) | 8.94 | |
| Brass EN CW509L Equiv. (Yellow) | 8.43 | |
| EN CW614N equiv. | 8.5 | |
| Resin | POM (Acetal, Standard) | 1.41 |
| MC Nylon (Standard, Weather resistance) | 1.16 | |
| MC Nylon (Conductive) | 1.2 | |
| MC Nylon (Anti-static, black) | 1.2 | |
| Bakelite (Paper,Cloth) | 1.4 | |
| Fluorine (PTFE, Standard) | 2.2 | |
| UHMWPE (Standard) | 0.94 | |
| UHMWPE (Conductive) | 0.95 | |
| ABS (Standard) | 1.05 | |
| PEEK (Standard) | 1.32 | |
| PP (Standard) | 0.91 | |
| PET (Glass filled) | 1.63 | |
| PPS (Standard) | 1.35 | |