- HELP
- How to use
- Quotation conditions settings
- [CNC Milling] Quotation Settings
- Select Heat Treatment (Through Hardening)
Select Heat Treatment (Through Hardening)
How to set up Through Hardening
STEP1
Click “Through Hardening” in Details section.
STEP2
When the type of hardening is specified in the [Through Hardening instruction] dialog box, the standard hardness is displayed in the “Hardness (HRC)” field.
If you want to specify a hardness other than the standard hardness, enter a lower limit and upper limit in the “Hardness (HRC)” input box.
Finally, click the “Update” button.
Available hardness settings by material
| Material | Standard hardness | Selectable hardness range (HRC) |
|---|---|---|
| EN 1.2379 equiv. | HRC58-63 | HRC50-63 |
| EN 1.7220 equiv. (Reference Hardness: 26-32HRC | HRC50-55 | HRC30-55 |
| EN 1.1206 equiv. | HRC35-45 | HRC30-50 |
| EN 1.1191 equiv. | HRC30-40 | HRC30-45 |
| DC53 ® (Daido) | HRC58-63 | HRC50-63 |
| EN 1.1545 equiv. | HRC58-63 | HRC58-63 |
| EN 1.2510 equiv. | HRC58-63 | HRC58-63 |
- When specifying a hardness range, there must be 5 (HRC) or more between minimum and maximum values. Example: HRC40-45
- When specifying a minimum hardness, only the lowest value for the desired hardness (HRC) must be entered.
- When specifying a minimum hardness, the value entered can be up to 5 HRC less than the maximum allowable hardness value. Example: For EN 1.2379 equiv., HRC58-
- *Hardness (HRC) is guaranteed to be above the minimum specified hardness value.
Tip
The minimum hardness specification is selected by entering only the minimum value for the desired hardness (HRC).

Tip
Click here for Hardening Quality Standards
Reference>>>Quenching Quality Standards
STEP3
The change to the hardening selection can be confirmed in the “Basic Information” section next to “Heat Treatment” .
Tip
If the material is changed after selecting Through Hardening, the hardness will automatically change to the standard hardness of the material after the change.Reference>>>How to set up Through Hardening STEP2