meviy
MiSUMi
How to use
Search
English
Deutsch
Print
Close
Technical Information
[FA Mechanical Parts] Sheet Metal Parts
Applicable parts/Materials
Shapes Eligible for Quotation
Material, Surface Treatment, Size
Material Standards and Materials Used
Types of Hole Machining
Material Properties
Surface Treatments
Color Samples
Types of Paint Color
Specifications for Edge Breaking
Engraving application range
Feed bending (FR bending) – Overview materials and sizes
Shim Plates
Parts Available for Clear Resin
Design Guidelines
Basic Modeling Rules
Hole Identification Specifications
Countersink Modeling and Selectable Sizes
Tapped Hole Identification and Selectable Sizes
Friction Drilled/Tapped Holes
About Threaded Insert Specifications
Hanging Holes for Plating/Painting
Modeling Rules for Keyhole Type Holes
Selectable nut sizes
Modeling Rules for Perforated Metal
Range of Machining Limits
Bending Conditions
Sheet Metal Quoting Error Troubleshooting
Accuracy and Machining Specifications
Allowable Dimensional Tolerances
Hole Machining Specifications
Bending Specifications
Appearance of Cut Surfaces
About edge breaking
About Hairline Direction
About pre-finished sheets
About Painted Sheet Metal
Engraving
Perforated Metal Machining Specifications
Clear Resin Specification
Quality Control
Quality Control of Nut Mounted Products
[FA Mechanical Parts] CNC Milling
Applicable Parts/Materials
Quotable Shapes
Material, Surface Treatment and Hanging Holes
Material Standards and Materials Used
Delivery Options
Ineligible Shapes
Quotable Sizes
Design Guidelines
Shape Disparity between 3D Model and Finish
Points of Note when 3D Modeling
Recognizing Different Types of Hole
Thin-Wall Judgment Logic
Machined Plate Quoting Error Troubleshooting
Accuracy and Machining Specifications
Default General Tolerance Standards
Specifiable Dimensional Tolerances
Hole Information Notation in 3D Screen
Standards for Different Hole and Pocket Types
Rules for Decimal Digit Display on 3D Screen
Engraving specifications
Quality Control
[FA Mechanical Parts] CNC Turning
Applicable parts/Materials
Quotable Shapes
Shapes Not Supported for Automatic Quotation
Material, Surface Treatment, Heat Treatment, Supported Size
Material Standards and Materials Used
Surface treatment Samples
Design Guidelines
Turning Parts Recognition Conditions
Rules for Dimension Notation on 3D Viewer
Difference in Shapes Between the 3D Model and the Finished Product
Thin-Wall Judgement Logic
Example Errors for CNC Turning
Accuracy and Machining Specifications
Default General Tolerance Standards
Specifications for External Thread and Internal Thread, Keyways, Holes and Pockets
Specifiable Dimensional Tolerances
Rules for Decimal Digit Display on 3D Viewer
Quality Control
Accuracy and Machining Specifications
News from meviy
New plate thickness: Now 1.6 mm thickness for aluminum available
Status of Response to Apache Log4j Vulnerability (CVE-2021-44228)
"Free-form holes" in clear resin and shims are now available with meviy
New Shapes: 3 more machining conditions are now available
Sheet metal: All shapes now available for 4-days shipment
Expansion of bending range: Black anodized (matte) enjoys great popularity
Sheet Metal Parts Release Information: Five new colors for sheet metal paint
How to use
Before You Begin
What is meviy?
Procedure for Using the meviy Platform
Parts Available for Order from meviy
Recommended Operating Environment
Uploadable CAD File Formats
Creating an Account
Logging In / Logging Out
User Menu
Automatic hole/inner diameter type Recognition
SOLIDWORKS
iCAD
User Settings (Optional)
FA Mechanical Parts: Notice of changes due to renewal
Managing Projects
Uploading 3D Data
Viewing the Project List Screen
Organizing Projects
Quotation conditions settings
[FA Sheet Metal] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Changing Hole Information
Setting Basic Information
Changing Font Sizes
Adding/Removing Dimensions
Splitting Grouped Holes
Set engraving
Measuring 3D models
Confirm(issue part number)/check/change the quotation
Auto-Fixing of Plate Thicknesses of Bends
Keyboard Operations
Information about manual quotation
[FA Machined] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Setting Basic Information
Changing Hole Information
Adding/Deleting Dimensions and Dimensional Tolerances
Set surface roughness
Set engraving
Splitting Group Holes
Set datum and geometric tolerances
Changing Font Sizes
Change a Design's Origin
Measuring 3D models
Confirming Approvals
Confirm(issue part number)/check/change the quotation
Keyboard Operations
Information about manual quotation
[FA Turning] Quotation Settings
Quotation Procedure
Viewing the 3D Viewer Screen
How to Use the 3D Viewer
Setting Basic Information
Setting Hole Information
Adding / Deleting Dimensions and Dimensional Tolerances
Setting Outer Diameter Information
Setting Inner Diameter Information
Setting Slotted Holes/Keyways
Setting Surface Roughness
Setting Surface Roughness of unspecified area
Select Heat Treatment (Through Hardening or Surface Hardening)
Set datum and geometric tolerances
Splitting Group Holes
Changing Font Sizes
Changing a Design’s Origin
Measuring 3D models
Confirming Approvals
Confirming(Issue part number)/Check/Change the quotation
Keyboard Operations
Information about manual quotation
User Settings (Turning Parts)
Order
Orders
Ordering from Misumi Official Web shop ( E-Catalog)
Ordering from meviy
Changing or Canceling an Order
Downloading 2D Drawing, Quotes and Parts Lists
Repeat Orders
Payment Methods
Exporting the Order Confirmation as a PDF
Convenient Features
Import and export user settings
Displaying the revision history for a part number
Publish an Issued Part Number/Share a Project
To use the search window
Controlling Models with the Mouse
Enter the order numbers
HELP
How to use
Quotation conditions settings
[FA Turning] Quotation Settings
Changing Font Sizes
Changing Font Sizes
1. Click
.
The Change Viewer Font Size dialog box will be displayed.
2. Change the size and click [OK].
You can specify any font size between 1 and 200.
↑