- HELP
- How to use
- Quotation conditions settings
- [CNC Turning] Quotation Settings
- Information about manual quotation
Information about manual quotation
- Even if an automatic quotation is not available on meviy, you can get a quotation using Manual quotation.
- Please check the following and then feel free to make a request.
What is Manual quotation?
- This is a process whereby a manual quotation will be reviewed and issued through meviy support when an automatic quotation is not available on meviy.
- You can request a manual quote for the following: higher quantities instructions in the comment field which are marked as “Others”.
- Usually you will receive an answer within 1-2 working days. More days may be required for long,heavy, large-quantity orders, or difficult machining.

How to Request a Quotation
- The “Request manual quotation” button will display when the manual quotation is available.
- Please click it to make a request.


Comment Field (Additional Instructions)
- Click [Input] and fill in the displayed comment field, then click [OK].

Canceling a Manual Quotation
- The quotation request can be cancelled until meviy support has responded.
- If the conditions have changed or the quotation is no longer needed, click “Cancel manual quotation” to cancel the request.
- To request a new quotation after cancellation, click “Request manual quotation” again.

Quotation Succeeded
- In addition to receiving an email from meviy support, the amount, days to ship, and part number will be displayed on the 3D viewer.
- Also, “Message from meviy support” will be displayed if conditions are included in the quotation. Click “Confirm” to review the details.

Quotation Failed
- Reasons this is not possible will be either sent in an email from meviy, or displayed in a “Message from meviy Support.” Click “Confirm” to review the details.
- Also, “Message from meviy support” will be displayed if conditions are included in the quotation. Click “Confirm” to review the details.

Manual Quotation Unavailable
- A manual quotation cannot be requested if there is no “Request manual quotation” button.
- Shape recognition may have failed. Please check the model shape and other relevant details. If you have any questions, please feel free to contact us via mail
- meviy-usa@misumiusa.com
Manual quotation in comment field
Able to Process
Able to Process | |
---|---|
Quantity | Multiple quantity range (2 pcs. & 5 pcs. & 15 pcs. & 50 pcs., etc.) |
Size | Long product with total length 1~3m *You need to dispose the wooden pallet and receive the product by forklift. Please write your delivery address in the comment field when requesting a manual quote to calculate the shipping fee. Click here for more details about delivery packing. |
Machining Method | Specify surface roughness of tapered surface |
Tears/through not possible indication | |
Certification documents | Request for enclosure of mill sheet for similar lots |
SDS enclosure requested |
Not Able to Process
Not Able to Process |
---|
Tolerance and precision | Geometric tolerance specification |
---|---|
Dimensional tolerance with other parts instructions | |
Tolerance specifications for areas that cannot be specified in meviy | |
Hole depth tolerance settings for other than inner diameter | |
Material type, surface treatment, finish | Materials and surface treatment that cannot be selected in meviy. |
Base processing specifications | |
Gloss specifications | |
Film thickness specifications | |
Partial surface treatment specifications | |
Degreasing | |
Cleaning | |
Buffing | |
Multiple materials quotation request | |
Heat treatment and hardness | Heat treatment that cannot be selected in meviy. |
Hardness specifications | |
Thread | RC threaded, tapered threads |
Trapezoid threaded | |
Specifications of thread inserts in materials other than resin and aluminum | |
Machining Method | Fusion cutting |
EDM (Electrical Discharge Machining) | |
Engraving | |
Laser | |
Simultaneous machining | |
Chamfered thread (edge) instruction | |
Knurling | |
Blast instruction | |
Mirror instruction | |
Certification documents | Inspection sheets |
RoHS certificates |