- HELP
- Technical Information
- CNC Milling
- Applicable Parts/Materials
- Delivery Options
Delivery Options
Caution
For some materials with surface treatment, this is not possible depending on shape and size.
- Standard products: Product lineup conforms to JIS standards
- International Economy products: Product lineup is offered at the lowest price while in compliance with meviy quality standards. Products conform to the industrial standards of the country of manufacture
List of delivery options
| Product lineup | Options | Definition | End of part number | Order closing time | |||
|---|---|---|---|---|---|---|---|
| Standard | Merit | Shipping date | Applicable Product (compared to Standard Shipping) | ||||
| Standard | Rapid | MISUMI Quality Click here for details |
Shortest Lead Time | 7days- | Selected products | -R | 4:30 |
| Express | Shortest Lead Time | 9days- |
|
-E | 7:00 | ||
| Standard | - | 11days- | - | – | 12:00 | ||
| Economy | Same quality at a low price with a long lead time | 25days- | All products in principle | -L | 12:00 | ||
| International Economy | Lowest Price | 16days- | Selected products | -C | 11:00 | ||
- *During summertime, the order closing time is extended by 1 hour.
- The materials and surface treatments supported by each delivery service vary. Please check here for details.
Lead Time Selection Restrictions
| Quotation Conditions | Rapid(-R) | Express(-E) | Standard | Economy(-L) |
|---|---|---|---|---|
| Material | Partial support | Partial support | Supported | Supported |
| Surface treatment | Partial support | Partial support | Supported | Supported |
| Engraving is specified | Not Supported | Not Supported | Supported | Supported |
| Thin plate standards(3≤Z<5) | Not Supported | Not Supported | Supported | Supported |
| Geometric tolerances specified | Not Supported | Not Supported | Supported | Supported |
| Surface roughness is specified (excluding holes) | Not Supported | Not Supported | Supported | Supported |
| General surface roughness is specified Ra3.2 and Rz12.5 | Not Supported | Not Supported | Supported | Supported |
| Grinding specified, finefinish specified | Not Supported | Not Supported | Supported *+4 days | Supported *+4 days |
| Inch tap | Not Supported | Not Supported | Supported | Supported |
| Length (X) : More than 600mm or Width (Y) : More than 400mm | Not Supported | Supported *+5 days | Supported *+9 days | Not Supported |
| Thickness (Z) : More than 70mm | Not Supported | Not Supported | Supported *+6 days | Not Supported |
| Full part hardening (Conventional hardening and vacuum hardening) specified | Not Supported | Supported *+3 days- | Supported *+4 days | Not Supported |
*Please refer to this page for lead time selection restrictions due to material and surface treatment.
How to select the options
STEP1:
Click “Confirm the quotation conditions” button.
STEP2:
A list of shipping dates will be displayed, allowing you to select a delivery date.
Notes
– Default setting is standard shipping