- HELP
- Technical Information
- CNC Milling
- Applicable Parts/Materials
- Material Standards and Materials Used
Material Standards and Materials Used
The materials used are listed in the table below. The materials used comply with JIS (Japanese Industry Standard), equivalent to DIN standard.
No | Material | DIN Alloy | DIN No. | JIS | USA (AISI) | GB | Notes |
---|---|---|---|---|---|---|---|
1 | EN 1.0038 equiv. | S235JR | 1.0038 | SS400 | 1018 Carbon Steel | Q235 | Use materials that equivalent to the components stipulated in JIS G 3101. |
2 | EN 1.0038 equiv. (annealed material) | S235JR (annealed) | 1.0038 equiv. (annealed) | SS400 (annealed) | 1018 Carbon Steel (annealed) | – | |
3 | EN 1.0038 equiv. (flat bar) | S235JR (flat bar) | 1.0038 (flat bar) | SS400-D | 1018 Carbon Steel (flat bar) | – | |
4 | EN 1.1191 equiv. (flat bar) | C45 (flat bar) | 1.1191 (flat bar) | S45C-D | 1049 Carbon Steel (flat bar) | – | Use materials that equivalent to the components stipulated in JIS G 4051. |
5 | EN 1.1191 equiv. | C45 | 1.1191 | S45C | 1045 Carbon steel | #45 | Use materials that equivalent to the components stipulated in JIS G 4051. |
S50C | |||||||
6 | EN 1.1206 equiv. | Ck50 | 1.1206 | S45C | 1049 Carbon Steel | 45# | Use materials that equivalent to the components stipulated in JIS G 4051. |
S50C | |||||||
S55C | |||||||
7 | EN 1.1206 equiv. (Reference Hardness: 20-34HRC) | Ck50 (Reference Hardness: 20-34HRC) | 1.1206 (Reference Hardness: 20-34HRC) | S50C (tempered) | 1049 Carbon Steel (tempered) | 45#tempered | Use materials that equivalent to the components stipulated in JIS G 4051. The hardness is between 20 and 34 HRC, it cannot be specified. |
8 | EN 1.7220 equiv. (Reference Hardness: 26-32HRC) | 34CrMo4 (Reference Hardness: 26-32HRC) | 1.7220 (Reference Hardness: 26-32 HRC) | SCM440 | 4140 Alloy Steel (tempered) | 42CrMo4 | Use materials that equivalent to the components stipulated in JIS G 4053. |
9 | NAK55 equiv. | NAK55 | NAK55 | NAK55 | – | The hardness is equivalent to pre-hardened steel with a hardness of 37 to 43 HRC. | |
10 | EN 1.2379 equiv. | X155CrVMo12-1 | 1.2379 | SKD11 | D2 Tool Steel | – | Use materials that equivalent to the components stipulated in JIS G 4044. |
11 | EN AW – 2017 equiv. | Al-Cu4MgSi | 3.1325 | A2017[T3,T351] | 2017 Aluminum Alloy | 2A12 | Use materials that equivalent to the components stipulated in JIS H 4000. |
12 | EN AW – 5052 equiv. | Al-Mg2.5 | 3.3523 | A5052[H32,H34,H112] | 5052 Aluminum Alloy | 5052 H112 | |
13 | EN AW – 5083 equiv. | AlMg4.5Mn0.7 | 3.3547 | A5083 | 5083 Aluminum Alloy | – | |
14 | EN AW – 6061 equiv. | Al-Mg1SiCu | 3.3211 | A6061[T6,T651] | 6061 Aluminum Alloy | 6061 T6 | |
15 | EN AW – 6063 equiv. (flat bar) | AlMg0,7Si (flat bar) | 3.206 (flat bar) | A6063S | 6063 Aluminum Alloy (flatbar) | – | |
16 | EN AW – 7075 equiv. | Al-Zn6MgCu | 3.4365 | A7075[T6,T651] | 7075 Aluminum Alloy | 7075 T6 | |
17 | EN 1.4305 equiv. | X10CrNiS18-9 | 1.4305 | SUS303 | 303 Stainless Steel | X8CrNiS18-9 | Use materials that equivalent to the components stipulated in JIS G 4304. |
18 | EN 1.4305 equiv. (annealed material) | X10CrNiS18-9 (annealed) | 1.4305 (annealed) | SUS303 (annealed) | 303 Stainless Steel (annealed) | – | |
19 | EN 1.4301 equiv. | X5CrNi18.10 | 1.4301 | SUS304 | 304 Stainless Steel | 06Cr19Ni10 | |
20 | EN 1.4301 equiv. (annealed material) | X5CrNi18-10 (annealed) | 1.4301 (annealed) | SUS304 (annealed) | 304 Stainless Steel (annealed) | – | |
21 | EN 1.4301 equiv. (flat bar) | X5CrNi18-10 (flat bar) | 1.4301 (flatbar) | SUS304-D | 304 Stainless Steel (flatbar) | – | |
22 | EN 1.4401 equiv. | X5CrNiMo17122 | 1.4401 | SUS316 | 316 Stainless Steel | 0Cr17Ni12Mo2 | |
23 | EN 1.4016 equiv. | X6Cr17 | 1.4016 | SUS430 | 430 Stainless Steel | 1Cr17 | |
24 | EN CW004A Equiv. (Oxygen-free) | CW004A (Cu-ETP) | 2.0060 / 2.0065 | C1020 | Copper C1020 | – | Use materials that equivalent to the components stipulated in JIS G 3100. |
25 | EN CW008A Equiv. (ETP) | CW008A (Cu-OF) | 2.004 | C1100 | Copper C1100 | – | Use materials that equivalent to the components stipulated in JIS G 3100. |
26 | EN CW509L Equiv. (Brass) | CW509L (CuZn40) | 2.036 | C2801P | Copper C2801P | – | Use materials that equivalent to the components stipulated in JIS G 3250. |
27 | EN CW614N Equiv. | CW614N (CuZn39Pb3) | 2.0401 | C3604-LCd (Brass) | Brass C3604-LCd | – | Use materials that equivalent to the components stipulated in JIS G 3250. |
Caution
- Steel types that are not included in the JIS standard, or for which there is no comparable steel even if a JIS standard exists, are not listed.
- The steel types listed for comparison are reference standards.
- Steel between materials EN 1.1191 equiv and EN 1.1203 equiv may be used as an equivalent to EN 1.1206 equiv.
- Please note that the chemical composition may be different.