Heat treatment
How to set up Through Hardening
Lead time for Heat Treated products
- *Days to Ship varies depending on the size.
- *If a surface treatment is specified, +2 days will be added to the lead time.
| Material | Heat Treatment Type | Size (X) | Standard Shipping | Expedite Days to Ship |
|---|---|---|---|---|
| EN 1.2379 equiv. |
|
150㎜ or less | 14 days~ | 12 days~ |
| More than 150㎜ | 18 days~ | 15 days~ | ||
EN 1.7220 equiv. (Reference Hardness: 26-32HRC) |
150㎜ or less | 14 days~ | 12 days~ | |
| More than 150㎜ | 18 days~ | 15 days~ | ||
| EN 1.1206 equiv. | 150㎜ or less | 14 days~ | 12 days~ | |
| More than 150㎜ | 18 days~ | 15 days~ |
Selectable Hardness
| Material | Standard hardness | Selectable hardness range (HRC) |
|---|---|---|
| EN 1.2379 equiv. | HRC58~63 | HRC50~63 |
| EN 1.7220 equiv. (Reference Hardness: 26-32HRC) | HRC50~55 | HRC30~55 |
| EN 1.1206 equiv. | HRC35~45 | HRC30~50 |
- When specifying a hardness range, there must be 5 (HRC) or more between minimum and maximum values. Example: HRC40~45
- When specifying a minimum hardness, only the lowest value for the desired hardness (HRC) must be entered.
- When specifying a minimum hardness, the value entered can be up to 5 HRC less than the maximum allowable hardness value. Example: For EN 1.2379 equiv., HRC58~
- *Hardness (HRC) is guaranteed to be above the minimum specified hardness value.
Heat Treated product size
| Dimensions | Minimum | Maximum |
|---|---|---|
| X | 10mm | 300mm |
| Y | 10mm | 150mm |
| Z | 8mm | 60mm |
Quality assurance for Heat Treated products
Caution
- The hardened depth and distribution of heat treated areas may vary depending on the thickness and shape of the material.
- When parts are heat treated, the outer surface tends to be harder, while the inner areas tend to remain softer. During inspection the hardening will be confirmed to be uniform on average.
- The surface can be cleaned by sandblasting after hardening. The accuracy is not reduced by this process. The blasting method cannot be specified.
- Grinding may be performed during the finishing process.
- Grinding cannot be specified. Whether to grind is decided in the factory under the aspect of quality assurance.
- Hardness measurement marks may remain in areas. To confirm the inspection points in advance, please add information in the comments and request a manual quote.
Inspection marks
Heat Treated Finish
- EN 1.2379 equiv.
- Surface Treatment: Electroless nickel
- EN 1.7220 equiv. (Reference Hardness: 26-32HRC)
- Surface Treatment: None
- EN 1.1206 equiv.
- Surface Treatment: Electroless nickel