Composite Sheet processing specifications

General Tolerance Standards for Machining Dimensions

The tolerance for external dimensions is ±1.0. See the table below for the tolerances used for other sections.

Standard Part Tolerance Grade Classification of Standard Dimensions Tolerance
Symbol Description
Dimensional tolerances for length dimensions, excluding chamfered parts m Medium Equal to or greater than 0.5, equal to or less than 3 ±0.1
More than 3, equal to or less than 6 ±0.1
More than 6, equal to or less than 30 ±0.2
More than 30, equal to or less than 120 ±0.3
More than 120, equal to or less than 400 ±0.5
More than 400, equal to or less than 1,000 ±0.8
More than 1,000, equal to or less than 2,000 ±1.2
Dimensional tolerances for length dimensions of chamfered parts c Rough Equal to or greater than 0.5, equal to or less than 3 ±0.4
More than 3, equal to or less than 6 ±1
More than 6 ±2

*General tolerances for JIS B 0405 cutting are used.

Standard Value Example
If the internal angles of the model are sharp corners or are less than R3, machining of around R3 will be applied. (If you would like the internal angle to be finished to a sharp corner or to less than R3, contact meviy support for an estimate.) Example

Appearance of Composite Sheets

Countersink hole machining finish

Product finish

  • Countersunk holes and machined external surfaces will expose the core material.
  • Although deburring is performed, the surface may be sharp due to the characteristics of the material. Please be careful when unpacking and handling the product.
  • A protective sheet is attached to prevent scratches.
*There may be differences in color depending on the shape and surfaces to be processed.

Recently viewed articles