- HELP
- Technical Information
- Sheet Metal Parts
- Design Guidelines
- Countersink Modeling and Selectable Sizes
Countersink Modeling and Selectable Sizes
Modeling Rules for Countersunk Holes
When a conical shape element is detected, it will be identified as a countersink.
| Modeling Rules | Example |
|---|---|
| Model the angle of the conical shape to be 90°. The ratio between the outer hole diameter (D) and inner hole diameter (d) must be as follows: If d ≤ 4.0 mm, the ratio must be above 1.4, If d > 4.0 mm, the ratio must be above 1.7. | ![]() |
Countersunk Hole Identification
The countersunk hole is recognized through two steps below.
STEP1
The pilot hole diameters for countersunk holes for each CAD package are registered in the meviy hole information database. Detected hole diameters will be checked against this during modeling (see table below).
| Countersunk Hole Nominal Diameter | File Extension | ||||||||
|---|---|---|---|---|---|---|---|---|---|
| STEP (.step / .stp) Parasolid (.x_t/.x_b/.xmt /.xmt_txt) ACIS (.sat/.sab) JT (.jt) PRC (.prc) I-deas (.arc/.unv) Autodesk Inventor (.ipt) CATIA V5 (.CATPart) | Siemens PLM-NX (.prt) *1 Creo (.neu/.prt/.xpr) Solid Edge (.par/.pwd) | iCAD SX (.icd) | SOLIDWORKS (.sldprt) Siemens PLM-NX (.prt) *2 | ||||||
| M3 | 3.20 | 3.30 | 3.40 | 3.58 | 3.6 | 4.00 | 3.20 | 3.30 | 3.40 |
| M4 | 4.30 | 4.40 | 4.50 | 4.60 | 4.68 | 4.80 | 4.30 | 4.40 | 4.50 |
| M5 | 5.30 | 5.50 | 5.80 | 6.00 | 6.18 | 6.50 | 5.30 | 5.50 | 5.50 |
| M6 | 6.40 | 6.60 | 6.82 | 7.00 | – | – | 6.40 | 6.60 | 6.60 |
| M8 | 8.40 | 8.54 | 9.00 | 9.22 | 10.00 | – | 8.40 | 8.54 | 9.00 |
| M10 | 10.50 | 10.62 | 11.00 | 11.27 | 12.00 | – | 10.50 | 10.62 | 11.00 |
| M12 | 13.00 | 13.50 | 14.50 | - | - | - | 13.00 | - | 13.50 |
| M14 | 15.00 | 15.50 | 16.50 | - | - | - | - | - | - |
| M16 | 17.00 | 17.50 | 18.50 | - | - | - | 17.00 | - | 17.50 |
- *1 Pilot hole diameter for Siemens PLM-NX JIS model
- *2 Pilot hole diameter for Siemens PLM-NX ISO model
STEP2
Once the countersunk hole is recognized according to the aforementioned modeling rules, the nominal diameter is determined according to the pilot hole diameter range. (Table below)
If the detected hole diameter does not match any of the entries on the list of pilot hole diameters, the hole is treated as a through hole (or tapped hole).
However, you can change the hole type or hole diameter when configuring the quote settings.
| Countersunk diameter | Pilot hole(d) range | Example |
|---|---|---|
| M3 | 3.2≦d≦4.0 | ![]() |
| M4 | 4.3≦d≦4.8 | |
| M5 | 5.3≦d≦6.5 | |
| M6 | 6.3≦d≦7.0 | |
| M8 | 8.4≦d≦10.0 | |
| M10 | 10.5≦d≦12.0 | |
| M12 | 13.0≦d≦14.5 | |
| M14 | 15.0≦d≦16.5 | |
| M16 | 17.0≦d≦18.5 |
Countersunk Hole Size Selection
- Available sizes vary depending on material and plate thickness. See the table below for details.
- Countersunk holes cannot be selected for perforated metals or shim plate materials (SPCC [for shims] or SUS304(H) [for shims]).
| Material | Plate Thickness | Countersunk Hole Bolt Nominal Diameter | ||||||||
|---|---|---|---|---|---|---|---|---|---|---|
|
2.0 | M3 | ||||||||
| 2.3 | M3 | |||||||||
| 3.2 | M3 | M4 | M5 | |||||||
| 4.5 | M3 | M4 | M5 | M6 | ||||||
| 6.0 | M3 | M4 | M5 | M6 | M8 | M10 | ||||
| 9.0 | M5 | M6 | M8 | M10 | ||||||
| 10.0 | M5 | M6 | M8 | M10 | M12 | M14 | M16 | |||
| 12.0 | M5 | M6 | M8 | M10 | M12 | M14 | M16 | |||
| 16.0 | M5 | M6 | M8 | M10 | M12 | M14 | M16 | |||
|
2.0 | M3 | ||||||||
| 2.5 | M3 | |||||||||
| 3.0 | M3 | M4 | M5 | |||||||
| 4.0 | M3 | M4 | M5 | M6 | ||||||
| 5.0 | M3 | M4 | M5 | M6 | M8 | |||||
| 6.0 | M3 (*1) | M4 | M5 | M6 | M8 | |||||
| 9.0 | M5 | M6 | M8 | M10 | M12 | M14 | M16 | |||
| 10.0 | M5 | M6 | M8 | M10 | M12 | M14 | M16 | |||
| 12.0 | M5 | M6 | M8 | M10 | M12 | M14 | M16 | |||
| PET Acrylic Polycarbonate PVC | 3.0 | M3 | M4 | M5 | ||||||
| 5.0 | M3 | M4 | M5 | M6 | M8 | |||||
| 8.0 (*2) | M3 | M4 | M5 | M6 | M8 | M10 | ||||
| 10.0 (*3) | M3 | M4 | M5 | M6 | M8 | M10 | ||||
| Aluminum composite sheet (core material: foam polyethylene resin) *4 | 3.0 | M3 | M4 | M5 | ||||||
- *1 Only available for A5052 Aluminum Alloy.
- *2 Only available in PET & Acrylic
- *3 Only available in Acrylic
- *4 Click here to see the countersink machining finish for aluminum composite sheets.

