Delivery Options
- Standard products: Product lineup conforms to JIS standards International.
- International Economy products: Product lineup is offered at the lowest price while in compliance with meviy quality standards. Products conform to the industrial standards of the country of manufacture.
| Product lineup | Options | Definition | End of part number | Order closing time | |||
|---|---|---|---|---|---|---|---|
| Standard | Merit | Shipping days | Applicable Product | ||||
| Standard | Express | MISUMI Quality For details, please view the page for each standard here. |
Shortest Lead Time | 6days~ | See the table below. Click here |
-E | 7:00 |
| Standard | ー | 7days~ | ー | 12:00 | |||
| Economy | Same quality at a low price with a long lead time | 24days~ | -L | ||||
| International Economy | Lowest Price | 16days~ | -C | 11:00 | |||
Delivery options by material and finish
| Material: Steel | Surface Treatment | Standard | International Economy | ||
|---|---|---|---|---|---|
| Standard | Express | Economy | |||
| EN 1.0330 equiv. (EN 1.0320 equiv. [hot coiled]) | No treatment | ✓ | ✓ | ✓ | ✓ |
| Powder Coating | – | - | |||
| Painting | – | ||||
| Electroless Nickel Plating | ✓ | ||||
| Black Oxide | |||||
| Trivalent Chromate (Clear) | ✓ | ||||
| Trivalent Chromate (Black) | – | ||||
| EN 1.0330 equiv. Pre-Finish | Electrolytic Zinc Plating | ✓ | – | ✓ | – |
| Galvanized | |||||
| EN 1.0330 equiv. (for SHIM) | — | ✓ | – | ✓ | – |
| EN 1.0038 equiv. | No treatment | ✓ | ✓ | ✓ | – |
| Electroless Nickel Plating | ✓ | - | ✓ | ||
| Black Oxide | ✓ | – | ✓ | ||
| Trivalent Chromate (Clear) | ✓ | – | ✓ | ||
| Material: Stainless Steel | Surface Treatment | Standard | International Economy | ||
|---|---|---|---|---|---|
| Standard | Express | Economy | |||
| EN 1.4301 equiv. | No.1 | ✓ | – | ✓ | – |
| 2B | ✓ | ||||
| Single-sided #400-Grit Polished | – | ||||
| Single-sided hairline finish | ✓ | ||||
| EN 1.4016 equiv. | 2B | ✓ | – | ✓ | – |
| EN 1.4301 equiv. (for SHIM) | — | ✓ | – | ✓ | – |
| Material: Aluminium | Surface Treatment | Standard | International Economy | ||
|---|---|---|---|---|---|
| Standard | Express | Economy | |||
| EN AW−5052 equiv. | — | ✓ | – | ✓ | ✓ |
| Anodized (clear) | |||||
| Anodized (Black) | |||||
| Anodize (matt black) | – | ||||
| Trivalent Chromate Passivation (SurTec 650) | |||||
| EN AW-5052 equiv. Pre-Finish | Clear Anodize | ✓ | – | – | – |
| Black Anodize | |||||
| Material: Composite material | Core material | Surface Treatment | Color | Standard | ||
|---|---|---|---|---|---|---|
| Standard | Express | Economy | ||||
| Aluminium composite sheet | Foam polyethylene resin | Paint | Silver | ✓ | – | ✓ |
| Frosted Silver | ||||||
| Black | ||||||
| Material: Perforated Metal [EN 1.4301 equiv.] BA | Hole Diameter × Hole Pitch | Open Area Ratio | Standard | ||
|---|---|---|---|---|---|
| Standard | Express | Economy | |||
| Perforated Plate (60° offset) | ø1 × 2p | 22.60% | ✓ | – | – |
| ø2 × 3p | 40.30% | ||||
| ø3 × 5p | 32.70% | ||||
| ø5 × 8p | 35.40% | ||||
| ø8 × 12p | 40.20% | ||||
| Material: Clear Resin | Grade | Color | Standard | ||
|---|---|---|---|---|---|
| Standard | Express | Economy | |||
| PET | Standard | Transparent | ✓ | – | ✓ |
| Smoky Brown | |||||
| Antistatic | Transparent | – | |||
| Smoky Brown | |||||
| Acrylic | Standard | Transparent | ✓ | – | ✓ |
| Smoky Brown | |||||
| Antistatic | Transparent | – | |||
| Smoky Brown | |||||
| PC (Polycarbonate) | Standard | Transparent | ✓ | – | ✓ |
| Smoky Brown | |||||
| Antistatic | Transparent | – | |||
| Smoky Brown | |||||
| PVC | Standard | Transparent | ✓ | – | ✓ |
| Smoky brown | |||||
| Anti-Static | Transparent | – | |||
| Smoky brown | |||||
- *For Feed bending (FR bending) shapes, 1 to 2 days shipping will be added to normal bend products. In addition, express shipping cannot be selected.
- *Nut installation will add 1 to 2 days delivery time to the normal shipping date. Delivery options are not available.
- *Economy shipping option is not available for the product over 9mm thickness.
- *There are 4 colors available for the economy shipping option(RAL color value:9005, 9016, 7032, 1021). For more information about paint color, please check “Types of Paint Color“.
- *International economy products are not available with painted finishes.