- HELP
- Technical Information
- Sheet Metal Parts
- Applicable parts/Materials
- Specifications for Edge Breaking
Specifications for Edge Breaking
- For sheet metal parts, a double-sided deburring machine is used to break the edges.
- There is a possibility of minor scratches on appearance surfaces from this process.
- Please click “About Edge breaking” for more information.
Materials Available for Edge Breaking and Corresponding Edge Break Sizes
- ✓: Automatic quotation available
- ー: Manual Quotation available only
| Material | Surface treatment | Thickness | Light chamfering of edges | C/R chamfering | |
|---|---|---|---|---|---|
|
ー | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 9.0 10.0 12.0 16.0 | ✓ | ✓ | |
| Powder Coating * | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 | ✓ | ー | ||
| Painting | |||||
| Electroless Nickel Plating | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 9.0 | ✓ | ✓ | ||
| Black Oxide | |||||
| Trivalent Chromate(Clear) | |||||
| Trivalent Chromate(Black) | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0 | ✓ | ー | ||
| EN 1.0330 equiv.(electrolytic zinc plating) | Electrolytic Zinc Plating | 0.8 1.0 1.2 1.6 2.0 2.3 3.2 | ✓ | ✓ | |
| Material | Finishing Method | Thickness | Light chamfering of edges | C/R chamfering |
|---|---|---|---|---|
| EN 1.4301 equiv. | 2B | 0.8 1.0 1.2 1.5 2.0 2.5 3.0 4.0 5.0 6.0 | ✓ | ✓ |
| No.1 | 9.0 10.0 12.0 | |||
| EN 1.4016 equiv. | 2B | 0.8 1.0 1.2 1.5 2.0 3.0 |
| Material | Surface treatment | Thickness | Light chamfering of edges | C/R chamfering |
|---|---|---|---|---|
| EN AW−5052 equiv. | ー | 0.8 1.0 1.2 1.5 1.6 2.0 2.5 3.0 4.0 5.0 6.0 | ✓ | ー |
| Anodized (clear) | ||||
| Anodized (Black) | ||||
| Anodize (matt black) | ||||
| Trivalent Chromate Passivation (SurTec 650) |
*The following painted finishes are available:Black (RAL 9005 equiv. (95% Match)), Grey (RAL 7032 equiv. (97% Match)), Off-white ((Half gloss) (RAL 9003 equiv. (95% Match))), Off-white ((Full gloss) (RAL 9003 equiv. (96% Match))), Cream grey (RAL 7032 equiv. (98% Match))