Turning Parts Recognition Conditions

  • In the Machiend Plates, round shapes and edged shapes are automatically determined.
  • This section describes the recognition conditions.

Recognition of Turning parts

If the outer-most diameter has a cylindrical part, the shape is recognized for Turning Parts.
Recognition of Turning parts Recognition of Machined plates
  • 最外形が円筒部である
  • *The outer-most diameter is cylindrical
  • 最外形が四角である
  • *The external corner curved chamfer and outer-most shape form a rectangle
  • *The outer-most diameter cylindrical surface exceeds a total of 140°
  • 最外径が140°以下
  • *The outer-most diameter cylindrical surface is 140° or less

Outer- and Inner Diameter Recognition Conditions

The inner diameter and outer diameter are recognized based on their positional relationship with the central axis.
Recognition as “Outer- and Inner Diameter” Not recognition as “Outer- and Inner Diameter”
  • 自動見積対象形状
  • *Recognized as an “outer diameter” as it is on the central axis
  • 対象外形状
  • *Recognized as an “unsupported shape” not as an outer diameter, as it is not on the central axis
  • *Recognized as an “inner diameter” as it is on the central axis
  • 中心軸上にないため、内径ではなく「穴」として認識されます
  • *Recognized as a “hole” rather than as an inner diameter, as it is not on the central axis

Caution

  • Automatic recognition is not supported for external threads (outer diameter)
  • If a “internal threads (inner diameter) and hole” is recognized, the color attribute/CAD attribute link age function is enabled.>Automatic Hole Type Recognition

Keyway Recognition Conditions

  • For keyways that match the JIS (B 1301:1996), tolerances are automatically set and can be changed in the dialog. *The default settings can be customised in user settings.
  • *The default settings can be customised in user settings.

Caution

  • “If the inside corners are not rounded, the shape will not be recognised as an “outside groove” and the fit tolerance cannot be set.
  • If tolerance settings are required, design the groove with rounded corners that match the groove width.”

「外径キー溝・内径キー溝」の認識条件

以下の表に順次、規格内の場合認識されます。

Caution

*2023年3月より対象となります。


b1/b2

2 3 4 5 6 8 10 12 14 16 18 20 22 25 28 32

焼き肌

Recognition Conditions of holes on the cylindrical surface

  • “A hole that is on the central axis is recognized as a “”hole”” supported for automatic quotation
  • If the hole does not turn on the central axis, it is recognized as an “”other hole”” and is not supported for automatic quotation.”
  • Even if no chamfer was modeled in 3D, a chamfer is produced at the hole entrance.
Recognized as a “hole”Not recognized as a “hole”
  • *Recognized as a “hole” as located on the central axis
  • *recognized as an “other hole” as not located on the central axis
  • Enter the hole information in the comments field to request a quotation
  • Refer to ”Case 7: Other holes

Recently viewed articles