Quotable Shapes

  • Turning Parts is a machining service that supports not only lathe machining for inner and outer diameter machining, groove machining and threading, but also supports machining and wire cutting for shapes that require additional machining .
  • The applicable shapes are as follows. The range of supported shapes will be expanded soon.

Tip

  • For shapes not supported for automatic quotation, a manual quotation can be provided. Please do not hesitate to contact us.
  • *Economy Shipping cannot be selected for manual quotations.
Outer Diameter Machining Inner Diameter Machining Groove Outer Diameter V-groove tapered groove radius (R) groove Negative groove
Groove Inner Diameter Internal Thread* External Thread* Hole External Keyway Internal Keyway Notch (Pocket)
  • *Thread shapes are not recognized.
  • Click here for how to set up External Thread.
  • Click here for how to set up Internal Thread.
Click here for how to set up Hole. Points to note
End Face Groove* Outermost crown diameter Outer-most taper diameter Hexagon Hexagonal Hole Internal tapered pipe thread* External tapered pipe thread*
Points to note Points to note
  • *Parts with modeled in threads cannot be recognized.
  • *Angle for tapered shapes that can be recognized is between 0° and 2.5°.
Engraving
Setup Method

Caution

Depending on the exact shape or dimensions, it may not be possible to machine the above shapes.

Recently viewed articles