- HELP
- Technical Information
- CNC Turning
- Applicable parts/Materials
- Delivery options by material and finish
Delivery options by material and finish
- The following materials,surface treatment,heat treatment and size are applicable.
- *For information on tolerance restrictions for certain materials and surface treatments, please see page “ Specifiable Dimensional Tolerances“
Material and Surface Treatment
| Material | Surface Treatment | Standard | |||||
|---|---|---|---|---|---|---|---|
| Standard | Economy | Express | Rapid | ||||
| Steel |
|
|
✓ | ✓ | ー | ー | |
*Phosphating (Manganese) is not available for EN 1.2379 equiv. and EN 1.2344 equiv.
| Material | Surface Treatment | Standard | |||||
|---|---|---|---|---|---|---|---|
| Standard | Economy | Express | Rapid | ||||
| Aluminum |
|
|
✓ | ✓ | ー | ー | |
| Material | Surface Treatment | Standard | |||||
|---|---|---|---|---|---|---|---|
| Standard | Economy | Express | Rapid | ||||
| Stainless Steel |
|
No treatment | ✓ | ✓ | ー | ー | |
| Material | Surface Treatment | Standard | |||||
|---|---|---|---|---|---|---|---|
| Standard | Economy | Express | Rapid | ||||
| Copper | EN CW614N equiv. | No treatment | ✓ | ✓ | ー | ー | |
Caution
Since brass products have the following characteristics, please be careful how to handle them after delivery.- Fragile
- Due to low moisture resistance, there is a susceptibility to discoloration and rusting
- Discoloration due to sweat on direct contact with the hand
| Material | Surface Treatment | Standard | |||||
|---|---|---|---|---|---|---|---|
| Standard | Economy | Express | Rapid | ||||
| Resin |
|
No treatment | ✓ | ✓ | ー | ー | |
Heat Treatment
The blue area in the table below is the applicable combination of Material and Heat treatment type.
Hardness by material
| Material | Through Hardening | Surface Hardening | |||||||
|---|---|---|---|---|---|---|---|---|---|
| Conventional Hardening | Vacuum Quenching | Induction Hardening | |||||||
| Standard Hardness (HRC) | Selectable Hardness (HRC) | Upper limit of minimum hardness specification (HRC)* | Standard Hardness (HRC) | Selectable Hardness (HRC) | Upper limit of minimum hardness specification (HRC)* | Standard Hardness (HRC) | Selectable Hardness (HRC) | Upper limit of minimum hardness specification (HRC)* | |
| EN 1.1191 equiv. | 40-45 | 30-45 | ~40 | 40-45 | 30-45 | ~40 | 52-58 | Not supported | |
|---|---|---|---|---|---|---|---|---|---|
| EN 1.0038 equiv | Not supported | ||||||||
| EN 1.7220 equiv. | 35-40 | 30-45 | ~40 | 35-40 | 30-45 | ~40 | 52-58 | Not supported | |
| EN 1.7220 equiv. (26 to 32 HRC) | 50-55 | 30-55 | ~50 | 50-55 | 30-55 | ~50 | 52-58 | ||
| EN 1.2510 equiv. | 58-63 | 40-63 | ~58 | 58-63 | 40-63 | ~58 | 58-63 | ||
| EN 1.2379 equiv. | 58-63 | 50-63 | ~58 | 58-63 | 50-63 | ~58 | Not supported | ||
| EN 1.2344 equiv. | 50-55 | 40-55 | ~50 | 50-55 | 40-55 | ~50 | |||
| EN 1.3505 equiv. | 58-63 | 35-63 | ~58 | 58-63 | 35-63 | ~58 | 57-63 | Not supported | |
| EN AW−2017 equiv. | Not supported | ||||||||
| EN AW−5052 equiv. | |||||||||
| EN AW−5056 equiv. | |||||||||
| EN AW−6061 equiv. | |||||||||
| EN AW−7075 equiv. | |||||||||
| EN 1.4305 equiv. | |||||||||
| EN 1.4301 equiv. | |||||||||
| EN 1.4401 equiv. | |||||||||
| EN 1.4404 equiv. | |||||||||
| EN 1.4125 equiv. | 58-63 | 45-63 | ~58 | 55-60 | 45-63 | ~58 | Not supported | ||
| EN CW614N equiv. | Not supported | ||||||||
- *Hardness (HRC) is guaranteed to be above the minimum specified hardness value.
- *About 5 mm around the specified range will be hardened due to the characteristics of Induction Hardening.
| Size | Outer Diameter (D) | Full Length (L) |
|---|---|---|
| Thorough Hardening | 2≦D≦300 | 3≦L≦300 |
| Surface Hardening | 6≦D≦300 | 5≦L≦300 |
(Reference) Surface hardness after Salt bath nitriding
| Material | Salt bath nitriding |
|---|---|
| EN 1.1191 equiv. | HRC45.3~57.8 |
| EN 1.7220 equiv. | HRC52.3~65.6 |
| EN 1.0038 equiv. | HRC52.3~65.6 |
| EN 1.2510 equiv. | HRC52.3~65.6 |
| EN 1.2379 equiv. | HRC67.0~72.7 |
| EN 1.2344 equiv. | HRC67.0~71.5 |
| EN 1.3505 equiv. | HRC52.3~65.6 |
Size
The blue area in the table below is applicable range.
Delivery time varies depending on the shape.
| Material | ||
|---|---|---|
| Steel・Stainless Steel | ||
|
| Full Length (L) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | 200<L≦250 | 250<L≦300 | 300<L≦500 | 500<L≦1000 | 1000<L≦1500 | ||
| Outer Diameter (D) | 3≦D≦10 | |||||||||||
| 10<D≦20 | * | * | * | |||||||||
| 20<D≦50 | * | * | * | |||||||||
| 50<D≦100 | ||||||||||||
| 100<D≦140 | ||||||||||||
| 140<D≦200 | * | * | ||||||||||
| 200<D≦250 | ||||||||||||
| 250<D≦300 | ||||||||||||
| 300<D≦500 | ||||||||||||
- *If the total length exceeds 300mm, the material size must be a “standard material” to be available for Automatic quotation.
- →HELP>Technical Information>CNC Turning>Accuracy and Machining Specifications>Accuracy and Machining Specifications>Standard material correspondence table
| Material | ||
|---|---|---|
| Aluminum | ||
|
| Full Length (L) | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | 200<L≦250 | 250<L≦300 | 300<L≦500 | 500<L≦1000 | ||
| Outer Diameter (D) | 3≦D≦10 | ||||||||||
| 10<D≦20 | |||||||||||
| 20<D≦50 | |||||||||||
| 50<D≦75 |
| Material | ||
|---|---|---|
| Copper | ||
|
| Full Length (L) | ||||||||
|---|---|---|---|---|---|---|---|---|
| 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | 200< | ||
| Outer Diameter (D) | 3≦D≦10 | |||||||
| 10<D≦20 | ||||||||
| 20<D≦50 | ||||||||
| 50<D≦100 | ||||||||
| 100<D≦150 | ||||||||
| 150< | ||||||||
| Material | ||
|---|---|---|
| Resin① | ||
|
| Overall Length (L) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | 200<L≦250 | 250<L≦300 | 300<L≦500 | 500<L≦1000 | ||
| Outer Diameter (D) | 3≦D≦10 | |||||||||||
| 10<D≦20 | ||||||||||||
| 20<D≦50 | ||||||||||||
| 50<D≦100 | ||||||||||||
| 100<D≦150 | ||||||||||||
| 150<D≦200 | ||||||||||||
| 200<D≦250 | ||||||||||||
| 250<D≦300 | ||||||||||||
| 300<D≦500 | ||||||||||||
| Material | ||
|---|---|---|
| Resin② | ||
|
| Overall Length (L) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | 200<L≦250 | 250<L≦300 | 300<L≦500 | 500<L≦1000 | ||
| Outer Diameter (D) | 3≦D≦10 | |||||||||||
| 10<D≦20 | ||||||||||||
| 20<D≦50 | ||||||||||||
| 50<D≦100 | ||||||||||||
| 100<D≦150 | ||||||||||||
| 150<D≦200 | ||||||||||||
| 200<D≦250 | ||||||||||||
| 250<D≦300 | ||||||||||||
| 300<D≦500 | ||||||||||||
| Material | ||
|---|---|---|
| Resin③ | ||
|
| Overall Length (L) | ||||||||
|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | ||
| Outer Diameter (D) | 3≦D≦10 | |||||||
| 10<D≦20 | ||||||||
| 20<D≦50 | ||||||||
| 50<D≦100 | ||||||||
| 100<D≦200 | Up to L20 | |||||||
| Material | ||
|---|---|---|
| Resin④ | ||
|
| Overall Length (L) | ||||||||
|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | ||
| Outer Diameter (D) | 3≦D≦10 | |||||||
| 10<D≦20 | ||||||||
| 20<D≦50 | ||||||||
| 50<D≦100 | ||||||||
| Material | ||
|---|---|---|
| Resin⑤ | ||
|
| Overall Length (L) | ||||||||
|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | ||
| Outer Diameter (D) | 3≦D≦10 | |||||||
| 10<D≦20 | ||||||||
| 20<D≦50 | ||||||||
| 50<D≦100 | ||||||||
| Material | ||
|---|---|---|
| Resin⑥ | ||
|
| Overall Length (L) | ||||||||
|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | ||
| Outer Diameter (D) | 3≦D≦10 | |||||||
| 10<D≦20 | ||||||||
| 20<D≦50 | ||||||||
| 50<D≦100 | ||||||||
| 100<D≦150 | Up to L30 | |||||||
| Material | ||
|---|---|---|
| Resin⑦ | ||
|
| Overall Length (L) | ||||||||
|---|---|---|---|---|---|---|---|---|
| 1≦L<2 | 2≦L<10 | 10≦L≦50 | 50<L≦100 | 100<L≦130 | 130<L≦150 | 150<L≦200 | ||
| Outer Diameter (D) | 3≦D≦10 | |||||||
| 10<D≦20 | ||||||||
| 20<D≦50 | ||||||||