- HELP
- Technical Information
- CNC Turning
- Applicable parts/Materials
- Material Standards and Materials Used
Material Standards and Materials Used
The materials used are listed in the table below. The materials used comply with JIS (Japanese Industry Standard), equivalent to DIN standard.
| No | Material | DIN Alloy | DIN No. | JIS | USA (AISI) | GB | Notes |
|---|---|---|---|---|---|---|---|
| 1 | EN 1.0038 equiv. | S235JR | 1.0038 | SS400 | 1018 Carbon Steel | Q235 | Use materials that equivalent to the components stipulated in JIS G 3101. |
| 2 | EN 1.1191 equiv. | C45 | 1.1191 | S45C | 1049 Carbon Steel | 45# | Use materials that equivalent to the components stipulated in JIS G 4051. |
| 3 | EN 1.7220 equiv. | 34CrMo4 | 1.7220 | SCM435 | 4140 Alloy Steel | – | |
| 4 | EN 1.7220 equiv.(Reference Hardness: 26-32 HRC) | 34CrMo4 (Reference Hardness: 26-32 HRC) | 1.7220 (Reference Hardness: 26-32 HRC) | SCM440 | 4140 Alloy Steel (tempered) | 42CrMo | |
| 5 | EN 1.2510 equiv. | 100MnCrW4 | 1.2510 | SKS3 | O1 Tool Steel | 100MnCrW4 | Use materials that equivalent to the components stipulated in JIS G 4404. |
| 6 | EN 1.2379 equiv. | X155CrVMo12-1 | 1.2379 | SKD11 | D2 Tool Steel | X153CrMoV12 | |
| 7 | EN 1.2344 equiv. | X40CrMoV51 | 1.2344 | SKD61 | H2 Tool Steel | X40CrMoV5-1 | |
| 8 | EN 1.3505 equiv. | 100Cr6 | 1.3505 | SUJ2 | 52100 Alloy Steel | GCr15 | Use materials that equivalent to the components stipulated in JIS G 4805. |
| 9 | EN AW−2017 equiv. | Al-Cu4MgSI | 3.1325 | A2017[T4] | 2017 Aluminum Alloy | 2A12 | Use materials that equivalent to the components stipulated in JIS H 4000. |
| 10 | EN AW−5052 equiv. | Al-Mg2.5 | 3.3523 | A5052[H32,H34,H112] | 5052 Aluminum Alloy | 5052 H112 | |
| 11 | EN AW−5056 equiv. | Al-Mg2.5 | 3.3523 | A5056[H34,H112] | 5056 Aluminum Alloy | 5056 H112 | |
| 12 | EN AW – 6061 equiv. | Al-Mg1SiCu | 3.3211 | A6061 [T6] | 6061 Aluminum Alloy | 6061 T6 | |
| 13 | EN AW – 7075 equiv. | Al-Zn6MgCu | 3.4365 | A7075 [T6511] | 7075 Aluminum Alloy | 7075 T6 | |
| 14 | EN 1.4305 equiv. | X10CrNiS18-9 | 1.4305 | SUS303 | 303 Stainless Steel | Y12Cr18Ni9 | Use materials that equivalent to the components stipulated in JIS G 4303. |
| 15 | EN 1.4301 equiv. | X5CrNi18.10 | 1.4301 | SUS304 | 304 Stainless Steel | 06Cr19Ni10 | |
| 16 | EN 1.4401 equiv. | X5CrNiMo17122 | 1.4401 | SUS316 | 316 Stainless Steel | 0Cr17Ni12Mo2 | |
| 17 | EN 1.4404 equiv. | X2CrNiMo17-12-2 | 1.4404 | SUS316L | 316L Stainless Steel | 022Cr17Ni12Mo2 | |
| 18 | EN 1.4125 equiv. | X105CrMo17 | 1.4125 | SUS440C | 440C Stainless Steel | 9Cr17 | |
| 19 | EN CW614N equiv. | CuZn39Pb3/Ms58 | 2.0401 | C3604-LCd (Brass) | Brass C3604-LCd | – | Use materials that equivalent to the components stipulated in JIS H 3250. |
Caution
- Steel types that are not included in the JIS standard, or for which there is no comparable steel even if a JIS standard exists, are not listed.
- The steel types listed for comparison are reference standards.
- Please note that the chemical composition may be different.