Quality Control
Quality Assurance Scope for External Appearances
Surface
- The external appearance surfaces must be free of blemishes caused by nails.
- For surfaces that are not considered external appearance surfaces, some processing/machining marks may be present.
With laser processing The cut surface will have a smooth edge.
|
With turret punch press machining The machining surface will have a smooth curved shape.
|
![]() |
| Cut surface | Marks from the hanging jig used during the application of the painting coat | |
Machined Sections (Punching, Bending)
- Any burrs that exceed 0.1 mm that occurred as a result of the machining/processing will be removed.
*Does not include light chamfering or C-chamfering.
- If chamfering or filleting is required on the external sections, include this in the modeling. However, this does not apply to chamfers and fillets in the plate thickness direction.
- Note that the appearance of the cut surface may vary depending on the processing/machining method. (The processing/machining method cannot be specified.)
- Marks may remain from the hanging jig used during the application of the painting coat.
- Machining/processing marks from the die used during the bending process may remain.
*For EN 1.4301 equiv.#400 and EN 1.4301 equiv.(single-sided hairline finish), protective sheets are applied to external appearance surfaces to protect against the formation of defects.
- Bulging/protrusions of about 15% of the plate thickness can occur on each side of the bent sections during the bending process.
![]() |
![]() |
![]() |
| Burring in the pulling direction | Damage caused by bending | Protrusion from bending |
Notes on the product appearance
Cutting surface
- For thick plates (over 6.0 mm), burn marks from laser cutting may be noticeable.
![]() | ![]() |
| EN 1.4301 equiv.(No.1) plate thickness 12㎜ | EN 1.0038 equiv. plate thickness 16㎜ |
Hole machining
- Unevenness may occur inside the hole. Also, when viewed from the back side of the product, the shape of the hole may be slightly distorted.
![]() | ![]() |
| Unevenness inside the hole | Hole shape distored on the back side |
Inspection Item
Inspection Details
- External appearance inspection: Defects, dents, unevenness, condition of painting coat, condition of surface treatment (visual)
- Dimensional check: Viewer display dimensions (digital Vernier calipers, goniometers, etc.)
- Inspection frequency: As part of each process and immediately prior to shipment
![]() |
![]() |
| View of inspection (1) | View of inspection (2) |
Permissible dimensional tolerances for each material
Please refer to the relevant machining specification page for the permissible dimensional tolerances for each material.









