- HILFE
- Technische Informationen
- Blechteile
- Anwendbare Teile / Materialien
- Materialstandards und verwendete Werkstoffe
Materialstandards und verwendete Werkstoffe
The materials used are listed in the table below. The materials used comply with JIS (Japanese Industry Standard), equivalent to DIN standard.
| No | Material | DIN Alloy | DIN No. | JIS | USA (AISI) | GB | Notes |
|---|---|---|---|---|---|---|---|
| 1 | EN 1.0330 equiv. (EN 1.0320 equiv. [hot coiled]) | DC01 (hot coiled) | 1.0330 (1.0320 [hot coiled]) | SPCC | Low Carbon Steel (Hot Rolled) | SPCC | – |
| 2 | EN 1.0330 equiv. (Galvanized) | DC01 (Galvanized) | 1.0330 (Galvanized) | SPCC (Galvanized) | Low Carbon Steel (Cold Rolled) (Hot Zinc Plating) | – | – |
| 3 | EN 1.0330 equiv. (EN 1.0320 equiv. [hot coiled]) | DC01 (hot coiled) | 1.0330 (1.0320 hot coiled) | SPHC | Low Carbon Steel (Hot Rolled) | Q235 | – |
| 4 | EN 1.0330 equiv. (Electrolytic Zinc Plating) | DC01 (Electrolytic Zinc Plating) | 1.0330 (Electrolytic Zinc Plating) | SECC (Electrolytic Zinc Plating) | Low Carbon Steel (Cold Rolled) (Electrolytic Zinc Plating) | – | – |
| 5 | EN 1.0038 equiv. | S235JR | 1.0038 | SS400 | 1018 Carbon Steel | – | Use materials that equivalent to the components stipulated in JIS G 3101. |
| 6 | EN 1.0330 equiv. (for SHIM) *6 | DC01 (for SHIM) *6 | 1.0330 (for SHIM) | SPCC (for SHIM) | Cold Rolled Low Carbon Steel (for Shims) *6 | – | – |
| 7 | EN AW−5052 equiv. | Al-Mg2.5 | 3.3523 | A5052 | 5052 Aluminum Alloy | 5052 H32 | Use materials that equivalent to the components stipulated in JIS H 4000. |
| 8 | EN 1.4301 equiv. | X5CrNi18.10 | 1.4301 | SUS304 | 304 Stainless Steel | 06Cr19Ni10 | Use materials that equivalent to the components stipulated in JIS G 4305. |
| 9 | EN 1.4301 equiv. (for SHIM) *6 | X5CrNi18.10 (for SHIM) | 1.4301 (for SHIM) | SUS304 (H) (for SHIM) | 304 Stainless Steel (for SHIM) | – | Use materials that equivalent to the components stipulated in JIS G 4313. |
| 10 | EN 1.4016 equiv. | X6Cr17 | 1.4016 | SUS430 | 430 Stainless Steel | – | Use materials that equivalent to the components stipulated in JIS G 4305. |
Caution
- Steel types that are not included in the JIS standard, or for which there is no comparable steel even if a JIS standard exists, are not listed.
- The steel types listed for comparison are reference standards.
- Please note that the chemical composition may be different.