Delivery Options

  • Standard products: Product lineup conforms to JIS standards International.
  • International Economy products: Product lineup is offered at the lowest price while in compliance with meviy quality standards. Products conform to the industrial standards of the country of manufacture.
Product lineup Options Definition End of part number Order closing time
Standard Merit Shipping days Applicable Product
Standard Express MISUMI Quality

For details, please view the page for each standard here.
Shortest Lead Time 6days~ See the table below.
Click here
-E 7:00
Standard 7days~ 12:00
Economy Same quality at a low price with a long lead time 24days~ -L
International Economy Lowest Price 16days~ -C 11:00
Delivery options by material and finish
Material: Steel Surface Treatment Standard International Economy
Standard Express Economy
EN 1.0330 equiv. (EN 1.0320 equiv. [hot coiled]) No treatment
Powder Coating
Painting
Electroless Nickel Plating
Black Oxide
Trivalent Chromate (Clear)
Trivalent Chromate (Black)
EN 1.0330 equiv. Pre-Finish Electrolytic Zinc Plating
Galvanized
EN 1.0330 equiv. (for SHIM)
EN 1.0038 equiv. No treatment
Electroless Nickel Plating
Black Oxide
Trivalent Chromate (Clear)
Material: Stainless Steel Surface Treatment Standard International Economy
Standard Express Economy
EN 1.4301 equiv. No.1
2B
Single-sided #400-Grit Polished
Single-sided hairline finish
EN 1.4016 equiv. 2B
EN 1.4301 equiv. (for SHIM)
Material: AluminumSurface TreatmentStandardInternational Economy
StandardExpressEconomy
EN AW−5052 equiv.
Anodized (clear)
Anodized (Black)
Anodize (matt black)
EN AW-5052 equiv. Pre-FinishClear Anodize
Black Anodize
Material: Perforated Metal [EN 1.4301 equiv.] BAHole Diameter × Hole PitchOpen Area RatioStandard
StandardExpressEconomy
Perforated Plate (60° offset)ø1 × 2p22.60%
ø2 × 3p40.30%
ø3 × 5p32.70%
ø5 × 8p35.40%
ø8 × 12p40.20%
Material: Clear ResinGradeColorStandard
StandardExpressEconomy
PETStandardTransparent
Smoky Brown
AntistaticTransparent
Smoky Brown
AcrylicStandardTransparent
Smoky Brown
AntistaticTransparent
Smoky Brown
PC
(Polycarbonate)
StandardTransparent
Smoky Brown
AntistaticTransparent
Smoky Brown
PVCStandardTransparent
Smoky brown
Anti-StaticTransparent
Smoky brown
  • *For Feed bending (FR bending) shapes, 1 to 2 days shipping will be added to normal bend products. In addition, express shipping cannot be selected.
  • *Nut installation will add 1 to 2 days delivery time to the normal shipping date. Delivery options are not available.
  • *Economy shipping option is not available for the product over 9mm thickness.
  • *There are 4 colors available for the economy shipping option(RAL color value:9005, 9016, 7032, 1021). For more information about paint color, please check “Types of Paint Color“.
  • *International economy products are not available with painted finishes.

Recently viewed articles