Sizes Available for Quotation

  • The range of product sizes available for automatic quotation is as follows.
  • There are maximum outer dimensions (length direction) per part unit that constitutes the product. For details, please refer to the Sheet Metal Parts Service Material, Surface Treatment, Size.
  • Products outside the automatic quotation range can be requested via a quote from meviy Support.

Material: Ferrous MetalsSurface TreatmentProduct External
Dimensions [mm]
(Sum of length, width,and height)
Maximum dimension of
component parts
[mm]
Product Weight [kg]
EN 1.0330 equiv.(EN 1.0320 equiv.(hot coiled))
 EN 1.0038 equiv.
30–2000*1~1200~27
Painting/Coating
Electroless Nickel Plating
Black Oxide
Trivalent Chromate(Clear)
Trivalent Chromate(Black)

EN 1.0330 equiv.

Electrolytic Zinc Plating

Material: Stainless SteelFinishing MethodProduct Dimensions [mm]
(Sum of Length, Width,
and Height)
Maximum dimension of
component parts
[mm]
Product Weight [kg]
EN 1.4301 equiv.No.130–2000~1200~27
2B
Single-Sided #400-Grit Polished
EN 1.4016 equiv.2B
Material: Aluminium Surface Treatment Product Dimensions [mm] (Sum of length, width,and height) Maximum dimension of component parts [mm] Product Weight [kg]
EN AW−5052 equiv. 30–2000*1 ~1200 ~27
Anodize (Clear)
Anodize (Black)
Black Anodize (Matt)
  • *1 Dimensions (see Appendix Table) vary depending on surface treatment and material.
  • (Appendix Table)
  • Size limit including surface treatment
External Dimensions [mm] (Maximum)
LengthWidthHeight
Electroless Nickel Plating1200800300
Black Oxide
Trivalent Chromate(Clear)
Trivalent Chromate(Black)1150900120
EN AW-5052 equiv. (None surface treatment)1200920920
Anodize (Clear)600400
Anodize (Black)
Black Anodize (Matt)1100800400

Recently viewed articles