iCAD

When using hole attribute linking, color attributes, and automatic recognition of threaded holes based on the hole diameter in iCAD, please note the following.

Hole Type Linkage / Automatic Recognition of hole/inner diameter type from CAD Hole Attributes

①The user settings are configured so that the hole and inner diameter type is automatically recognized based on the hole attribute.
②Use the following conditions and commands to upload data to meviy.
Condition:iCAD native files
Supported sizes, Version:Available design data formats
Linked hole commands
Hole commands that are not linked
Hole Type (meviy) Conditions for Hole Command Setting Description important notice
Non linkage hole①
  • The following are not eligible for linkage
  • – ParallelPipeThreads
  • – TaperPipeThreads
Non linkage hole②
  • The following are not eligible for linkage
  • ①Sabtract
  • ②Subtract (Keep subtracted entities)
  • “Select and place machine parts”
    Only this command can be linked. Others are not suitable for linking.
If it was created from holes according to (1) and (2), it will be displayed as “Hole command not used”.

After uploading the data:

(1) Hover the mouse over [ Menu ] in the 3D viewer.
(2) Click [ Display automatic hole recognition results and hole attributes ].
(3) The list of holes in the details displays information about the linked color attributes.

Caution

Restrictions apply to the types of holes and boreholes that can be linked from the ‘Hole’ attribute.
Please refer to the following precautions and adjust the meviy settings as required.
  • If a through hole with effective depth exists, the thread direction is automatically applied.
    After uploading, be sure to check the thread direction in meviy.
・3D CAD format for linking hole attributes
CAD softwares Native Intermediate format(Parasolid)
(.icd) .x_t .x_b .xmt_txt
iCAD SX
〇
–
–
–

Caution

For models and CAD formats that are not supported by meviy, there is no guarantee of automatic hole/inner diameter type recognition.
Modeling methods Cooperation Description
Hole command in iCAD SX 〇 Since hole information is available, it can be linked correctly.
Customised hole commands △ Due to special settings, proper linkage may not be possible.
Holes created using extruded cuts or similar methods without the Hole command – Not supported because no hole attributes are defined.

Color Attributes Linkage / Automatic Recognition of hole/inner diameter type from Color Attributes

①The user settings are configured so that the hole and inner diameter type is automatically recognized based on the color attribute.
②Color the side surface of the hole in the model.

STEP1:

In the Tools tab, select “Change Attribute” → “Change Element Color”.
Display “Color Change”.

STEP2:

  • In the Color Change command, under Change Target, select Face.
  • Choose the color from the palette, then select the inner surface of the hole and the side surface of the model.
  • Confirm by right-clicking.
③Upload the model to meviy after configuring it.

After uploading the data:

(1) Hover the mouse over [ Menu ] in the 3D viewer.
(2) Click [ Display automatic hole recognition results and colour attributes ].
(3) The list of holes in the details displays information about the linked color attributes.
(4) To recognize the hole and inner diameter type: select “Automatically recognize threaded holes based on hole diameter (without inner diameter)” from the drop-down menu.

Automatic Recognition of Tapped holes from Hole Diameter

①The user settings are configured so that threaded holes are automatically recognized based on the hole diameter.
②Use the hole command with the default settings to model the thread and upload it to meviy.
Recommended:Set the thread recognition method to “3D CAD Name” (see “Recognition Conditions for Various Holes“).
Tap Size (Coarse)iCAD SX
M22
M2.52.5
M33
M44
M55
M66
M88
M1010
M1212
M1414
M1616
M1815.5
M2017.5
M2219.5
M2421

Caution

When using this feature, please make sure to review the hole auto-recognition results in meviy.
  • If a through hole with effective depth exists, the thread direction is automatically applied.
    After uploading, be sure to check the thread direction in meviy.

After uploading the data:

The linked threaded holes will be displayed.
  • ①Hole list in the tree view
  • ②In the 3D viewer
・3D CAD format for colour attributes
CAD softwares Native Intermediate format(Parasolid)
(.icd) .x_t .x_b .xmt_txt
iCAD SX
〇
〇
〇
–

Caution

The automatic recognition of hole/inner diameter type from color attribute is not guaranteed for models created with non-compatible CAD systems or formats.

Recently viewed articles

    ↑