Information about manual quotation

  • Even if an automatic quotation is not available on meviy for Welded Sheet Metal service, you can get a quotation using Manual quotation.
  • Please check the following and then feel free to make a request.

What is Manual quotation?

  • This is a process whereby a manual quotation will be reviewed and issued through meviy support when an automatic quotation is not available on meviy.
  • You can request a manual quotation when your order contains elements not covered by automatic quotation, involves large quantities, or requires additional instructions in the comment field.
  • Usually you will receive an answer within 1-2 working days.
  • *More days may be required in the event that the materials are difficult to procure.

How to Request a Quotation

  • When a manual quotation is available, a “Request manual quotation” button will appear as shown in the image on the right. Please click this button to submit your request.
  • Items available for request via the manual quotation are as follows:
  • ・When the plate thickness of component parts differs.
  • ・When components include items not covered by automatic quotation, such as tapped holes.
  • ・When you wish to specify welding processes that could not be indicated in the welding information section. (Please enter details in the Additional Instructions field.)

Comment Field (Additional Instructions)

  • Machining instructions for Welded Sheet Metal parts are supported.
  • Click [Input] and fill in the displayed input field, then click [OK].
  • Please enter instructions related to welding processes and any machining instructions for tapped holes that are not covered by automatic quotation.

Canceling a Manual Quotation

  • The quotation request can be cancelled until meviy support has responded.
  • If the conditions have changed or the quotation is no longer needed, click “Cancel manual quotation” to cancel the request.
  • To request a new quotation after cancellation, click “Request manual quotation” again.

Quotation Succeeded

  • In addition to receiving an email from meviy support, the amount, days to ship, and part number will be displayed on the 3D viewer.
  • Also, “Message from meviy support” will be displayed if conditions are included in the quotation.
  • Click “Confirm” to review the details.

Quotation Failed

  • If the quotation is declined by meviy support, a message will be added in Precaution and a detailed email will be sent to your registered email address. Please check the details.
  • Click “Set Quotation Conditions again” to return to where you were prior to requesting a manual quotation, where settings can be changed and a manual quotation can be requested again.

Manual Quotation Unavailable

  • A manual quotation cannot be requested if there is no “Request manual quotation” button.
  • Shape recognition may have failed. Please check the model shape and other relevant details.
  • If you have any questions, please feel free to contact us via mail.
  • meviy-eu@misumi-europe.com

Manual Quotation Experience Record

  • The following is a record of manual quotations have experience handling, and also elements that are not supported.
  • Production feasibility is determined on a case-by-case basis, even for parts that include elements that we have experience handling. The request will be declined if it is not possible to fulfill it.

Welded Sheet Metal Parts

  • Please set elements we have experience with either on meviy or fill in the details in the Comment Field (Additional Instructions).
  • Requests requiring 2D drawings are not supported.
Have experience with Unsupported elements
Quantity Large-quantity order –
Shipping days Specified shipping days –
Size Expanded dimensions of 2,000 mm in length. –
Tolerance and precision Tolerance range of 0.2 or above Tolerance range of 0.2 or above
– Geometric tolerance specifications
– Surface roughness specifications
– Gloss specifications
Material type and surface treatment – [ Material, Surface Treatment ] Material type and surface treatments not selectable for automatic quotation
– Welding between perforated metal sheets
– Basecoat specifications
Heat treatment and hardness – Heat treatment
– Hardness specifications
Holes Tap sizes not covered by automatic quotation Countersunk hole sizes not covered by automatic quotation
– Non-through hole
– Countersunk Holes
Nut Mounted Nut Installation Quantity Not Eligible for Automatic Quotation Finish Specification for Welded nut
Machining method Degreasing –
Edge breaking specifications around entire circumference –
Parts – Changes to mirror geometry
– Specified shape different from 3D model
Certification documents Mill test certificate (similar lots) –
SDS RoHS certificates
Inspection sheets –

Frequently Asked Questions

Q. Are manual quotations more expensive?
A. Except for large-quantity orders, manual quotations tend to be more expensive than automatic quotations.
Q. Why are the conditions differ from previous quotations?
A. The quotation conditions vary as quotations are made manually on a case-by-case basis.
Q. Are discounts available?
A. No, they are not supported.
Q. Can quotations be given for Economy Shipping, Expedited Shipping and Express Shipping part numbers?
A. No, they are not supported. Only automatic quotation part numbers are supported.
Q. Can quotations be given for several quantities?
A. Please enter the quantities in the comments field and we will respond according to those quantities. We can respond regarding a maximum of seven different quantities.
Q. What should I do if I want a quicker response?
A. Please enter details such as “Please respond by xx” in the comments field and we will do our best to accommodate your request. However, this may not be possible to accommodate, depending on the situation at the factory that checks your request. Thank you very much for your understanding.

Recently viewed articles

    ↑