Scope of Leak-Free Testing

Materials and Surface Treatments Supported for Leak-Free Indication

  • Materials and surface treatments for which leak testing can be indicated are as follows.
  • 〇: Automatic quotation possible
  • △: Automatic quotation not possible, but manual quotation is possible
  • — ︓Neither automatic nor manual quotation possible
  • For leak test methods and warranty coverage, please refer to “Leak Test Methods and Guarantee Range“.
  •  
  •  
  •  
Material: Ferrous MetalsSurface TreatmentPlate ThicknessLeak Test
EN 1.0330 equiv.(EN 1.0320 equiv.(hot coiled))1.0 1.2 1.6 2.0 2.3 3.2 4.5 6.0
Painting/Coating
Electroless Nickel Plating
Black Oxide
Trivalent Chromate(Clear)
Trivalent Chromate(Black)
EN 1.0038 equiv.9.0 10.0 12.0 16.0
Painting/Coating9.0 10.0 12.0
Electroless Nickel Plating9.0
Black Oxide
Trivalent Chromate(Clear)
EN 1.0330 equiv.Electrolytic Zinc Plating1.0 1.2 1.6 2.0 2.3 3.2
Material: Stainless SteelFinishing MethodPlate ThicknessLeak Test
EN 1.4301 equiv.No.19.0 10.0 12.0
2B1.0 1.2 1.5 2.0 2.5 3.0 4.0 5.0 6.0
Single-Sided #400-Grit Polished1.0 1.2 1.5 2.0 3.0
Single-sided hairline finish
EN 1.4016 equiv.2B1.0 1.2 1.5 2.0 3.0
Material: AluminiumSurface TreatmentPlate ThicknessLeak Test
EN AW−5052 equiv.1.0 1.2 1.5 1.6 2.0 2.5 3.0 4.0 5.0 6.0
Anodize (Clear)
Anodize (Black)
Black Anodize (Matt)
Material: Perforated metalHole Diameter × Hole
Pitch
Open Area RatioPlate ThicknessLeak Test
Perforated Metal – 60° Staggered Round Hole Type
(EN 1.4301 equiv. -BA, Bright Annealed)
ø2×3p40.3%1.0
ø3×5p32.7%1.0 1.5
ø5×8p35.4%
ø8×12p40.2%1.5

Welding types and methods where leak-free welding can be indicated

  • The welding types and methods for which leak-free welding can be indicated are as follows.
    〇: Automatic quotation possible
    △: Automatic quotation not possible, but manual quotation is possible
    -: No leak test location available; automatic or manual quotation impossible
    For leak test methods and warranty coverage, please refer to “Leak Test Methods and Guarantee Range“.
  •  
Welding Type Welding Method Leak Test
Socket Mounting Present Without Socket Attachment
Standard (Arc or Laser) Continuous Welding
Intermittent welding
Arc welding Continuous welding
Intermittent welding
Spot welding

Recently viewed articles