CATIA

When using hole attribute linkage, colour attribute linkage, and automatic recognition of tapped holes from hole diameters in CATIA, please refer to the following instructions.

Color Attributes Linkage / Automatic Recognition of hole/inner diameter type from Color Attributes

①The user settings are configured so that the hole and inner diameter type is automatically recognized based on the color attribute.

②Color the side surface of the hole in the model.

STEP1:

  • Selection geometry: Face selection
  • Select the inner surface and the side surface of the hole in the model.

STEP2:

Right-click on the element you want to change, then select [Properties] from the displayed menu.

STEP3:

  •   [Graphic] tab
  • → [Fill] item
  • → [Colour] item
  • → [More Colours] item
  • → [Define Custom Colours] item
  • → Set Red, Green and Blue [RGB]

STEP4:

Click the [OK] button to close the Properties screen. The colour is displayed.

③Upload the model to meviy after configuring it.

After uploading the data:

(1) Hover the mouse over [ Menu ] in the 3D viewer.
(2) Click [ Display automatic hole recognition results and colour attributes ].
(3) The list of holes in the details displays information about the linked color attributes.
(4) To recognize the hole and inner diameter type: select “Automatically recognize threaded holes based on hole diameter (without inner diameter)” from the drop-down menu.

Automatic Recognition of Tapped holes from Hole Diameter

①The user settings are configured so that threaded holes are automatically recognized based on the hole diameter.

②Use the hole command with the default settings to model the thread and upload it to meviy.

Recommended:Set the thread recognition method to “3D CAD Name” (see “Recognition Conditions for Various Holes“).
Tap Size (Coarse) CATIA V5
M2 1.57
M2.5 2.01
M3 2.46
M4 3.24
M5 4.13
M6 4.92
M8 6.65
M10 8.38
M12 10.11
M14 11.84
M16 13.84
M18 15.29
M20 17.29
M22 19.29
M24 20.75

Caution

When using this feature, please make sure to review the hole auto-recognition results in meviy.
  • If a through hole with effective depth exists, the thread direction is automatically applied.
    After uploading, be sure to check the thread direction in meviy.

After uploading the data:

The linked threaded holes will be displayed.
  • ①Hole list in the tree view
  • ②In the 3D viewer
・3D CAD format for colour attributes
CAD softwares Native Intermediate format(Parasolid)
(.CATPart) .x_t .x_b .xmt_txt
CATIA
〇
–
–
–

Caution

The automatic recognition of hole/inner diameter type from color attribute is not guaranteed for models created with non-compatible CAD systems or formats.

Recently viewed articles

    ↑