Quotation Requirements for Welded Parts with Different Plate Thickness

  • We can also provide quotations for welded sheet metal parts composed of two or more different Plate Thicknesses.
  • Please refer to the following for the conditions under which quotations are possible.

Modeling Rules for Plates with Different Thicknesses

For Welded Sheet Metal parts composed of two or more Plate Thicknesses, model each thickness as a separate solid.

Quotation-Supported Plate Thickness Combinations

There are restrictions on the number of plate thickness types that can be quoted. Please refer to the table below.

 Number of Plate Thickness Types
Automatic quotationUp to 3 types
Manual quotationUp to 5 types
Quotation not possible6 or more types
  • Please refer to the table below for the minimum and maximum combination ranges of material groups and plate thicknesses that can be automatically quoted.
  • We do not support combinations of different materials across material groups.
Material Group 1Plate Thickness Combination Range
Arc welding, Laser weldingSpot Welding
MinimumMaximumMinimumMaximum
EN 1.0330 equiv. (EN 1.0320 equiv. (hot coiled))

EN 1.0038 equiv.*1

1.02.01.03.2
1.22.61.23.2
1.63.21.63.2
2.04.52.03.2
2.36.02.33.2
3.29.03.23.2
4.510.0––
6.012.0––
9.016.0––
*1 For configurations containing components with plate thickness exceeding 6.0mm where solvent-based coating is selected for surface treatment, variations in plate thickness will only be accepted upon confirmation via manual quotation.
Material Group 2Plate Thickness Combination Range
Arc Welding, Laser WeldingSpot Welding
MinimumMaximumMinimumMaximum
 EN 1.0330 equiv. (Electrolytic Zinc Plating)1.02.01.03.2
1.22.61.23.2
1.63.21.63.2
––2.03.2
––2.33.2
––3.23.2
Material Group 3Plate Thickness Combination Range
Arc welding, laser weldingSpot welding
MinimumMaximumMinimumMaximum
EN 1.4301 equiv. (2B)

EN 1.4301 equiv. (NO.1)

1.02.01.03.0
1.22.51.23.0
1.53.01.53.0
2.04.02.03.0
2.55.02.53.0
3.06.0––
4.09.0––
5.010.0––
6.012.0––
Material Group 4Plate Thickness Combination Range
Arc welding, Laser weldingSpot Welding
MinimumMaximumMinimumMaximum
EN 1.4301 equiv. (single-sided #400-grit polished)*21.02.0––
1.23.0––
Material Group 5Plate Thickness Combination Range
Arc welding, Laser weldingSpot Welding
MinimumMaximumMinimumMaximum
EN 1.4301 equiv. (single-sided hairline finish)*21.02.0––
1.23.0––
*2 EN 1.4301 equiv.(single-sided hairline finish) is available only for manual quotation. Additionally, EN 1.4301 equiv. (Single-sided #400-grit polished) requires a manual quotation request for products including spot welding.
Material Group 6

Plate Thickness Combination Range

Arc Welding, Laser WeldingSpot Welding
MinimumMaximumMinimumMaximum

EN 1.4016 equiv. (2B)

1.02.01.03.0
1.23.01.23.0
––1.53.0
––2.03.0
Material Group 7Plate Thickness Combination Range
Arc welding, Laser weldingSpot welding
MinimumMaximumMinimumMaximum
EN AW−5052 equiv.1.02.01.02.5
1.22.51.22.5
1.53.01.52.0
1.63.01.62.0
2.04.02.02.0
2.55.0––
3.06.0––

Regarding the range of machining limits for parts with different thicknesses

  • The processing limits for plate-welded components with different plate thicknesses vary depending on the welding method.
  • ・Arc welding, laser welding ⇒ The processing limit value of the component with the largest plate thickness in the product is the standard
  • ・Spot welding ⇒ The processing limit value of the thinner component forming the welded area is the standard
    For details, refer to the Welded Sheet Metal design guideline “
    Range of Machining Limits“.

Regarding Shipment Dates for Parts with Different Plate Thicknesses

  • The shipping date for Welded Sheet Metal parts with different plate thicknesses is the standard shipping date for parts made
    with a single plate thickness plus one day. For details, refer to “Shipping Days” in the Welded Sheet Metal Applicable Parts/Materials.

Recently viewed articles

    ↑