About Edge Breaking
Standard Values for Edge Breaking
| Model Example | Part Example | Standard Value | |
|---|---|---|---|
| Light Edge Breaking | C/R Edge Breaking
Option Name: “All Around R0.2 or Larger / Corner C1”
|
||
![]() |
|
Not Available |
|
|
![]() |
![]() |
|
|
No burrs or flash of 0.1 mm or larger | Finish burrs and flash to approx. R0.1 | |
|
No burrs or flash of 0.1 mm or larger | Finish burrs and flash to approx. R0.1 | |
Appearance of Edge Breaking
Finish of light Edge Breaking
- There is a possibility of minor scratches on the appearance because a double-sided deburring machine is used for eliminating burrs.
- Edge breaking and engraving cannot both be specified on the same model. The edge breaking process can cause the engraving to fade.
- Transparent resin parts will have the edge breaking finish as standard.
Finish of C/R Edge Breaking (All Around R0.2 or Larger / Corner C1)
- Edges of sheet metal surfaces are chamfered to R0.2 or larger using a double-sided deburring machine, and product corners are chamfered to C1 by laser processing.
- Fine scratches may occur on the surface during Edge Breaking of edges of sheet metal surfaces.
- C/R Edge Breaking is not available when combined with engraving service, as characters may become faint.
EN 1.4301 equivalent (2B), thickness 6.0 mm
EN 1.4301 equivalent (2B), thickness 6.0 mm
Caution
Cases Where Edge Breaking is RestrictedSince Edge Breaking is performed by a deburring machine before bending, narrow slit areas will have a fine chamfer finish (approx. R0.1).


Caution
Cases Where Corner Edge Breaking is Not available1. Model corner includes curves
2. Acute angles less than 30° and obtuse angles greater than 170°