About Threaded Insert Specifications

This section describes the specifications of threaded inserts.

On meviy, you can specify threaded inserts by changing the hole information. The modeling method is the same as for taps.(Tapped Hole Identification and Selectable Sizes

* The insert material is EN 1.4301 equiv.

Threaded Insert

Threaded Insert nominal diameter and nominal length (D)

There are three types of nominal length (D) for each nominal diameter: “1D”, “1.5D” and “2D”.
Material Thickness Nominal length Nominal diameter
M3 M4 M5 M6 M8
  • PET(Polyethylene terephthalate)
  • Acrylic
  • Polycarbonate
  • PVC(polyvinyl chloride)
3.0
5.0 1D
1.5D
2D
8.0 1D
1.5D
2D
10.0 1D
1.5D
2D

Insert quantity that can be automatically quoted per model

The maximum number of threaded inserts that can be automatically quoted per model is 50. For more than 50, please request a manual quotation.

Days to Ship for Threaded Inserts

  • Days to Ship will be added according to the number of inserts per model.
  • * There are no additional shipping days for Economy Shipping.
Material:Clear Resin Grade Color Thickness Number of inserts per model
Standard Shipping Economy Shipping
Quantity: 1~20 pcs Quantity: 21~50 pcs Quantity: ~50 pcs
  • PET
  • (Polyethylene terephthalate)
Standard transparent 3.0  5.0  8.0 +2 days +3 days No additional shipping days
smoky brown 3.0  5.0
Antistatic transparent 3.0  5.0
smoky brown
Acrylic Standard transparent 3.0  5.0  8.0  10.0 +2 days +3 days
smoky brown 3.0  5.0
Antistatic transparent 3.0  5.0
smoky brown
Polycarbonate Standard transparent 3.0  5.0 +2 days +3 days
smoky brown
Antistatic transparent
smoky brown
  • PVC
  • (polyvinyl chloride)
Standard transparent 3.0  5.0 +2 days +3 days
smoky brown
Antistatic transparent
smoky brown