Generate Mirror Parts

What are Mirror Parts?

  • A pair of symmetrical parts with a reference part called the original or main part and another part referred to as the mirror or symmetrical part.

    meviy refers to the reference part as the “original part” and the generated part as the “mirror part”.

Common Designationmeviy Designation
Original part or drawing, main part, standard componentOriginal parts
Mirror part, symmetrical part, non-standard componentMirror Parts

Generate Mirror Parts

1. Click “Generate Mirror Part” checkbox in the Basic Information section

2. Click “Confirm the quotation conditions”

Check the part number of the mirror part

1. Click on the “Mirror Parts” section in the parts list or click “Confirm part number” under basic information to check the part number of the mirror part.

2. The model view and part number of the mirror part will be displayed.

Tip

  • The part number of the mirror part is the part number of the original part followed by “-M”.
Part Part number example
Original parts MVBLK-SSN-123-ABCDE
Mirror Parts MVBLK-SSN-123-ABCDE-M
3. A project for the generated mirror part is added to the project list.

Tip

  • The project name for the generated mirror part has “_mirror” appended to the end.

Precautions

  • The model displayed on the 3D viewer for the mirror part is identical to the original part.

    The product is manufactured by mirroring the original part about the YZ plane passing through the origin.

Product image of original part Product image of mirror part
*On the meviy 3D viewer, the model of the mirror part will not be reversed.
  • The specifications of the mirror part cannot be changed (material, dimensional tolerance, hole type, etc.).
  • Mirror parts cannot be generated for part numbers that have already been issued.

    To generate a mirror part, please reissue the part number of the original part.

  • Manual quotations are not available.
  • Depending on the shape and material, tool marks (cutting marks) may remain, but the tool marks on mirror parts may be different from the original parts (they will not be reversed left to right).
  • Engraving service is not available for mirror parts.
  • Large parts (over 600mm in length or 400mm in width) are not available for mirror parts.
  • Flat bar materials (EN 1.0038 equiv. (flat bar), EN 1.1191 equiv. (flat bar), EN 1.4301 equiv. (flat bar), EN AW-6063 equiv. (flat bar)) are not available for mirror parts.
  • Ultra-fast delivery service (1 day to ship) is not available for mirror parts.

Recently viewed articles

    ↑