- HELP
- Technical Information
- Sheet Metal Parts
- Applicable parts/Materials
- Material, Surface Treatment, Size
Material, Surface Treatment, Size
| Material: Steel | Surface Treatment | Thickness *1 | Dimensions (Length, Width, Height) *2 | ||
|---|---|---|---|---|---|
| Thickness ≤ 2.0 mm | Thickness > 2.0 mm | ||||
EN 1.0330 equiv. (EN 1.0320 equiv. [hot coiled]) *12 | – | 0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2, 4.5, 6.0 | 5–1200 | 10–1200 | |
| Powder Coating *3 | 0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2, 4.5, 6.0 | ||||
| Painting *3 | |||||
| Electroless Nickel Plating | 0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2, 4.5, 6.0, 9.0 | 5–1200 *4 | 10–1200*4 | ||
| Black Oxide | |||||
| Trivalent Chromate (clear) | |||||
| Trivalent Chromate (Black) | 0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2, 4.5, 6.0 | 5–300 | 10–300 | ||
| EN 1.0330 equiv. (Electrolytic Zinc Plating) | Electrolytic Zinc Plating *5 | 0.8, 1.0, 1.2, 1.6, 2.0, 2.3, 3.2 | 5–1200 | 10–1200 | |
| Galvanized *5 | 1.6, 2.3 | |||
| EN 1.0330 equiv. (for SHIM) *6 | – | 0.1, 0.2, 0.3, 0.5 | Length: 5–850 Width: 5–350 | – | |
EN 1.0038 equiv. | – | 9.0, 10.0, 12.0, 16.0 | – | 20–1200 | |
| Electroless Nickel Plating | 9.0 | ||||
| Black Oxide | |||||
| Trivalent Chromate (clear) | |||||
| Material: Stainless Steel | Finishing Method | Thickness *1 | External Dimensions (Length, Width, Height) *2 | ||
|---|---|---|---|---|---|
| Thickness ≤ 2.0 mm | Thickness > 2.0 mm | ||||
| No.1 | 9.0 | — | 10-1200 | |
| 10.0, 12.0 | 20-1200 | ||||
| 2B | 0.8, 1.0, 1.2, 1.5, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0 | 5–1200 | 10–1200 | ||
| Single-Sided #400-Grit Polished *7 | 0.8, 1.0, 1.2, 1.5, 2.0, 3.0 | ||||
| Single-sided hairline finish *7 *8 | 0.8, 1.0, 1.2, 1.5, 2.0, 3.0 | ||||
| 2B | 0.8, 1.0, 1.2, 1.5, 2.0, 3.0 | |||
| — | 0.05, 0.1, 0.2, 0.3, 0.5, 0.8, 1.0 | Horizontal (long-side) 5–850 Width (short-side) 5–300 | – | |
| Material: Aluminum | Surface Treatment | Thickness *1 | External Dimensions (Length, Width, Height) *2 | |
|---|---|---|---|---|
| Thickness ≤ 2.0 mm | Thickness > 2.0 mm | |||
| — | 0.8, 1.0, 1.2, 1.5, 1.6, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0 | 5–1200 | 10–1200 |
| Anodized (clear) | 0.8, 1.0, 1.2, 1.5, 1.6, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0 | 5–1200 *4 | 10–1200 *4 | |
| Anodized (Black) | ||||
| Anodize (matt black) | 0.8, 1.0, 1.2, 1.5, 1.6, 2.0, 2.5, 3.0 (4.0, 5.0, 6.0)*11 | 5–1100 *4 | 10–1100 *4 | |
| Trivalent Chromate Passivation (SurTec 650) | 0.8, 1.0, 1.2, 1.5, 1.6, 2.0, 2.5, 3.0, 4.0, 5.0, 6.0 | 5–1000 *4 | 10–1000 *4 | |
| EN AW-5052 equiv. (pre-finished anodized plate (clear)) | Clear Anodize | 1.0, 1.5, 2.0, 3.0 | 5–1100 | 10–1100 |
| EN AW-5052 equiv. (pre-finished anodized plate (black)) | Black Anodize | |||
| Material: Perforated Metal [EN 1.4301 equiv.] BA | Hole Diameter × Hole Pitch *9 | Thickness *1 | External Dimensions (Length, Width, Height) *2 | |
|---|---|---|---|---|
|
ø1 × 2p | 0.8 | 30–900 | |
| ø2 × 3p | 1.0 | |||
| ø3 × 5p | 1.0, 1.5 | |||
| ø5 × 8p | 1.0, 1.5 | |||
| ø8 × 12p | 1.5 | |||
| Material | Grade | Color | Plate Thickness *1 | Dimension |
|---|---|---|---|---|
| PET | Standard | Transparent | 3.0,5.0,8.0 |
|
|
|
3.0, 5.0 | ||
|
Acrylic |
Standard | Transparent | 3.0,5.0,8.0,10.0 | |
|
|
3.0, 5.0 | ||
|
||||
| PVC |
| Material:Composite material | Core material | Surface Treatment | Color | Plate Thickness | Dimensions |
|---|---|---|---|---|---|
| Aluminum composite sheet | foam polyethylene resin | Paint | Silver | 3.0 |
|
| Frosted Silver | |||||
| Black |
- *1 Excluding shim material and transparent resin. The plate thickness tolerance is ±10% (reference value).
- *2 The maximum and minimum dimensional values are limited by the shape of the model.
- *3 Select a paint color from the table (Appendix Table).
- *4 The maximum length and width dimensions (Appendix Table) may vary depending on the surface treatment.
- *5 The machining surface will not be plated as it is a pre-treatment material.
- *6 Shim plate materials can only be used with flat plate parts.”For more information, see Parts Eligible for Thin Shim Plates.”
- *7 Protective sheets (one-side only) affixed.
- *8 For more information about hairline direction, please see “Hairline Direction“.
- *9 See figure below for hole diameter and hole pitch standards. However, the hole pitch orientation can be set to any value.
- *10 Can only be used with flat plate parts. For more information, see “Parts Eligible for Clear Resin.”
- *11 Matt black anodize of 4.0 mm or more is only available for flat plate parts.
- *12 International Economy products will use mill scale steel for EN 1.0330 equiv. (EN 1.0320 equiv. [hot coiled]) material with a thickness of 6mm.
| (Appendix Table) Size limit including surface treatment | External Dimensions (Maximum) | ||
|---|---|---|---|
| Length | Width | Height | |
| Electroless Nickel Plating | 1200 | 800 | 300 |
| Black Oxide | |||
| Trivalent Chromate (Clear) | |||
| Clear Anodize | 600 | 400 | |
| Black Anodize | |||
| Black Anodize (matte) | 1100 | ||
| Trivalent Chromate Passivation (SurTec 650) | 900 | 650 | 250 |